Rated 5 based on 1 product reviews
TORMAX USA Inc.

Automatic Door Systems

CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
TORMAX USA Inc. > PRODUCT > Two and Four Panel Trackless Smoke Rated - TX9600TLSR

TX9600TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated manual sliding door system. This is a UL 1784 Smoke Listed manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

- Hide Gallery
Two and Four Panel Trackless Smoke Rated

Revit BIM Files for Two and Four Panel Trackless Smoke Rated - TX9600TLSR

Manual ICU Sliding Doors: Bi Part - TX9600 ICU

Manual ICU Sliding Doors: Bi Part - TX9600 ICU Surface

Manual ICU Sliding Doors: Single - TX9600 ICU Telescoping

Manual ICU Sliding Doors: Single - TX9600 ICU Telescoping Surface

Manual ICU Sliding Doors: Single - TX9600 ICU

Manual ICU Sliding Doors: Single - TX9600 ICU 3 Panel

Manual ICU Sliding Doors: Single - TX9600 ICU Surface

CAD Drawings for Two and Four Panel Trackless Smoke Rated - TX9600TLSR
TX9600TLSR BP ICU Full Breakout (PG 6.1.9.1)
download: view:
TX9600TLSR LH SS ICU Full Breakout (PG 6.1.2.1)
download: view:
TX9600TLSR RH SS ICU Full Breakout (PG 6.1.1.1)
download: view:
Specifications for Two and Four Panel Trackless Smoke Rated - TX9600TLSR
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Two and Four Panel Trackless Smoke Rated - TX9600TLSR
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for Two and Four Panel Trackless Smoke Rated - TX9600TLSR