TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Two, Three and Four Panel with Guide Track - TX9600

TX9600 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design in a two, three, and four panel construction with panels breaking away for emergency Egress from any position. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Two, Three and Four Panel with Guide Track - TX9600

Manual ICU Sliding Doors: Bi Part - TX9600 ICU

Manual ICU Sliding Doors: Bi Part - TX9600 ICU Surface

Manual ICU Sliding Doors: Single - TX9600 ICU Telescoping

Manual ICU Sliding Doors: Single - TX9600 ICU Telescoping Surface

Manual ICU Sliding Doors: Single - TX9600 ICU

Manual ICU Sliding Doors: Single - TX9600 ICU 3 Panel

Manual ICU Sliding Doors: Single - TX9600 ICU Surface

Manual ICU Swing Doors: Pair - TX9600 ICU

Manual ICU Swing Doors: Single - TX9600 ICU

Specifications for Two, Three and Four Panel with Guide Track - TX9600
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Two, Three and Four Panel with Guide Track - TX9600
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for Two, Three and Four Panel with Guide Track - TX9600