Rated 5 based on 1 product reviews
Draper Inc.

Window Shades, Solar Control Solutions, Audio Visual, and Athletic Equipment

CONTACT INFO
411 S. Pearl Street P. O. Box 425
Spiceland, IN 47385-0425
Toll Free: 800-238-7999
Phone: 765-987-7999
Continuing Education Logo
Request for information Draper Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
Datasheets
press releases
SOCIAL
DISTRIBUTION

For information, call 1-800-238-7999.

Draper Inc. > PRODUCT > FlexShade® ST30 DC

The FlexShade® ST30 DC window shade offers a low-voltage motorized option with high voltage performance. It is available in 24V RTS, 24V dry contact, and 24V 485 platform technologies. The 24V RTS motor features wireless RTS control and is easily programmable. Home theaters benefit from the 24V dry contact's simple relay control for low-voltage shades. The 24V 485 motor has the scalability to fit a project's budget and needs for large commercial buildings.

- Hide Gallery
FlexShade® ST30 DC

Revit BIM Files for FlexShade® ST30 DC

Window Shades: Bottom-Up FlexShade

Window Shades: Clutch - FlexShade

Window Shades: Colossal - FlexShade

Window Shades: FlexShade - Zip

Window Shades: FlexShade Crank

Window Shades: Motorized FlexShade

Window Shades: Motorized FlexShade 2

CAD Drawings for FlexShade® ST30 DC
Flexshade Panel
download: view:
Lightbloc Flexshade
download: view:
Manual Flexshade
download: view:
Motorized Flexshade
download: view:
Skylight FlexShade
download: view:
Techmatic
download: view:
Specifications for FlexShade® ST30 DC
12 24 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for FlexShade® ST30 DC
BusinessApplication
Building Construction Specifications
 
Catalogs for FlexShade® ST30 DC
Videos for FlexShade® ST30 DC
Draper Inc. video of Draper, Inc. - Company Overview and Capabilities
2012-04-23T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of TecVision Engineered Screen Technology by Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of How to install Draper's Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades by Draper installed in Albuquerque, New Mexico
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's New Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades at IUPUI by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades and Premier Projection Screen by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Motorized FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Dual Roller FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Motorized LightBloc FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Baronet Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Premier Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Clarion Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Access Dual Roller FlexShades Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Window Shades SpecWizard from Draper
2015-02-13T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Rolleramic Projection Screen by Draper - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of FlexShade with Bead Chain and Small End Caps Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Manual FlexShades - Bead Chain Clutch Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Setting the Motor Limits on a Draper Scissor Lift
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Micro Projector Lift (MPL)
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Dual Roller with Fascia and Targa Projection Screen
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades from Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Gymnasium Fold-Up Divider Curtains
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of AutoReturn Spring Roller for Manual Screens by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Window Shade Coupler System
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information