TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive

The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive

Automatic Sliding Doors: Bi Part - Wall TX9500 SM

Automatic Sliding Doors: Bi Part - Curtain Wall TX9500

Automatic Sliding Doors: Bi Part - Wall TX9500

Automatic Sliding Doors: Single - Curtain Wall TX9500

Automatic Sliding Doors: Single - Wall TX9500

Automatic Sliding Doors: Single - Wall TX9500 SM

Specifications for Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive
BusinessApplication
Building Construction Specifications
 
Catalogs for Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive
Videos for Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive
TORMAX USA Inc. video of Tormax SpecWizard for Sliding Automatic Entrances
2015-07-06
(TORMAX USA Inc.) request for information