Paradigm Window Solutions
Paradigm Window Solutions
Vinyl Windows and Doors
CONTACT INFO
56 Milliken St.
Portland, ME 04103
Toll Free: 877-9-WINDOW
Phone: 207-878-9197
Request for information Paradigm Window Solutions Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Paradigm Window Solutions > PRODUCT > Bay and Bow Windows - RW8300-BOW

Features & benefits

  • Ready to finish seat boards, headboards, and side jambs are manufactured from 1 1/2" thick insulated high quality birch veneer plywood versus competitor's 3/4" thick plywood
  • Interior head and seat boards of Bay and Bow windows can be stained or painted to match your decor
  • Anti-water penetration system to help protect against unwanted water and moisture
  • Bay angles available: 30◦ and 45◦
  • Bow angle available: 10◦
  • 20" or 24" wide Flanking windows, available in Double Hung, Single Hung, Hybrid or Casement style. Custom flankers by special request
  • Bow windows can be configured with 3, 4, or 5 Casement, Picture, Single hung, Hybrid or double hung windows
  • A factory installed cable system ensures the strength you need for proper support and installation
  • Injected foam insulation


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Bay and Bow Windows - RW8300-BOW

Casings: 908 Pic Framed

Casings: 908 Sill Nose

Casings: Brickmold Pic Framed

Casings: Brickmold Sill Nose

Casings: Flat Pic Framed

Casings: Flat Sill Nose

Color Options: Paradigm

Doors: 2 Panel

Doors: 3 Panel OOX

Doors: 3 Panel OXO

Doors: 4 Panel

Doors: Side Lite

Windows: Gothic

Windows: Awning

Windows: Casement

Windows: Double Hung

Windows: Eyebrow

Windows: Eyebrow Extended

Windows: Fixed Casement

Windows: Geometric Picture

Windows: Glider

Windows: Beveled Picture

Windows: Half Gothic

Windows: Half Round

Windows: Hybrid Single Hung

Windows: Octagon

Windows: Quarter Round

Windows: Round

Windows: Single Hung

Windows: Transom

Specifications for Bay and Bow Windows - RW8300-BOW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Bay and Bow Windows - RW8300-BOW
Videos for Bay and Bow Windows - RW8300-BOW
Paradigm Window Solutions video of Paradigm Vinyl Solutions
2014-01-06
(Paradigm Window Solutions) request for information