Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL
Danver Stainless Steel Cabinetry > PRODUCT > Stainless Steel Powder Coat Cabinetry Finishes

Danver offers broad palettes of attractive powder coat finishes for our stainless steel cabinetry that include bright and neutral colors, metallics, textures, and realistic wood grain finishes. With over 85% of our outdoor kitchen cabinets powder coated, designing a personalized outdoor kitchen that showcases individual style and taste is easy. In addition to providing an attractive appearance, our powder coat finishes reduce maintenance to a bare minimum. Selecting outdoor rated, UV-resistant powder coat finishes ensures the look you want is the look you will have – in fact, our powder coat finishes are warrantied for 5 years. Browse our expansive selections below.

Low Maintenance
In addition to customizing the look and feel of an outdoor living area, Danver's powder coat finishes adhere directly to the stainless steel cabinets and provide a virtually maintenance-free finish to the outdoor kitchen design.

- Hide Gallery
Stainless Steel Powder Coat Cabinetry Finishes

Stainless Steel Powder Coat Cabinetry Finishes  

1

Revit BIM Files for Stainless Steel Powder Coat Cabinetry Finishes

Materials: SketchUp

Specifications for Stainless Steel Powder Coat Cabinetry Finishes
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Stainless Steel Powder Coat Cabinetry Finishes
Videos for Stainless Steel Powder Coat Cabinetry Finishes
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information