Miele Professional
Miele Professional
CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Continuing Education Logo
Request for information Miele Professional Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Miele Professional > PRODUCT > Octoplus Dryers (20 lbs)

PT 7186 - 208V
PT 7186 - 240V

  • PROFITRONIC L VARIO controls
  • 15 standard programs
  • Easily stackable with Octoplus washer

PT 7186 - Operating and Installation Instructions
PT 7186 - Installation Plan

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Octoplus Dryers (20 lbs)

Commercial Dryers: PT 7186

CAD Drawings for Octoplus Dryers (20 lbs)
PT 7186
download: view:
Specifications for Octoplus Dryers (20 lbs)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Octoplus Dryers (20 lbs)
Miele Professional video of New Professional Dishwashers | Miele Professional
2015-12-15
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry Care Technology
2012-07-17
(Miele Professional) request for information
Miele Professional video of Miele Professional Laundry for Veterinary Practices
2014-07-28
(Miele Professional) request for information
Miele Professional video of Miele Professional Labwashers Offer the Total Solution
2014-07-28
(Miele Professional) request for information
Miele Professional video of Burris Construction Success Story | Revolutionary H2O Dryer
2015-05-18
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washer Accessories | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of Flex Series Undercounter Glassware Washers | Miele Professional
2016-03-01
(Miele Professional) request for information
Miele Professional video of PLW 86 Series
2021-02-18
(Miele Professional) request for information
Miele Professional video of SpecWizard Video for Miele Professional Commercial Laundry Equipment
2018-04-10
(Miele Professional) request for information