Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Airolite Storm Class™ Louvers
Airolite Storm Class™ louvers are designed and rated to provide high volume intake and exhaust ventilation and prevent water penetration under the most severe wind-driven rain conditions. Storm Class louvers are available with either horizontal or vertical blades and range in frame depths from 2 to 8-inches.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Airolite Storm Class™ Louvers

Louvers: Storm Class: SCC

Louvers: Storm Class: SCH

Louvers: Storm Class: SCV

CAD Drawings for Airolite Storm Class™ Louvers
SCC725, 7.25 in dual unit, horizontal blade
download: view:
SCC735, 7.375 in dual unit, horizontal blade
download: view:
SCC875, 8.75 in dual unit, horizontal blade
download: view:
SCH201, 2 in horizontal blade
download: view:
SCH401, 4 in horizontal blade
download: view:
SCH501, 5 in horizontal blade
download: view:
SCH601, 6 in horizontal blade
download: view:
SCH7, 7 in dual unit, horizontal blade
download: view:
SCH701, 7 in horizontal blade
download: view:
SCH8, 8 in dual unit, horizontal blade
download: view:
SCV201, 2 in vertical blade
download: view:
SCV301, 3 in vertical blade
download: view:
SCV401, 4 in vertical blade
download: view:
SCV501, 5 in vertical blade
download: view:
SCV6, 5.375 in vertical blade
download: view:
SCV602, 6 in vertical blade
download: view:
SCV801, 8 in vertical blade
download: view:
Specifications for Airolite Storm Class™ Louvers
08 90 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Airolite Storm Class™ Louvers
BusinessApplication
Building Construction Specifications
 
Catalogs for Airolite Storm Class™ Louvers
Videos for Airolite Storm Class™ Louvers
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information