Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Miami-Dade and Florida Building Code Louvers

Airolite's Miami-Dade and Florida Building Code louvers are designed to meet the stringent criteria establish by the Florida Building Code. Miami-Dade and Florida Building Code louvers provide high volume flow rates, impact resistance, protection against water penetration and high wind-loads. Miami-Dade and Florida Building Code louvers are available in 5 and 6-inch frame depths.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Miami-Dade and Florida Building Code Louvers

Louvers: Miami Dade: Acoustic

Louvers: Miami Dade: K Series

Louvers: Miami Dade: SCH

Louvers: Miami Dade: SCV

CAD Drawings for Miami-Dade and Florida Building Code Louvers
K605MD, 5 in sightproof blade
download: view:
K6744X, 4 in drainable head & blade
download: view:
K6746MD, 6 in drainable head & blade
download: view:
K6746X, 6 in drainable head & blade
download: view:
K8206AMD, 6 in combination, airfoil blade, concealed linkage
download: view:
SCH501X, 5 in wind-driven rain, horizontal blade
download: view:
SCH601MD, 6 in wind-driven rain, horizontal blade
download: view:
SCV602MD, 6 in wind-driven rain, vertical blade
download: view:
SCV602X, 6 in wind-driven rain, vertical blade
download: view:
SCV660MD, 6 in high performance, wind-driven rain, vertical blade
download: view:
T9106X, 6 inch parallelogram blade
download: view:
Specifications for Miami-Dade and Florida Building Code Louvers
08 90 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Miami-Dade and Florida Building Code Louvers
BusinessApplication
Building Construction Specifications
 
Catalogs for Miami-Dade and Florida Building Code Louvers
Videos for Miami-Dade and Florida Building Code Louvers
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information