Rated 5 based on 1 product reviews
Airolite Co. (The)

Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls

CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Continuing Education Logo
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Equipment Screens - SCB601

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 4" (101.6 mm)
Percent Free Area: 35%

- Hide Gallery
Equipment Screens

CAD Drawings for Equipment Screens - SCB601
SCB601
download: view:
Specifications for Equipment Screens - SCB601
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Equipment Screens - SCB601
Videos for Equipment Screens - SCB601
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28T00:00:00+00:00Z
(Airolite Co. (The)) request for information
Datasheets for Equipment Screens - SCB601