Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Airolite Bar Sun Controls - FSC4
Airolite sun control FSC4 is a fan blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Airolite Bar Sun Controls - FSC4

Sun Shades: Sun Control Warehouses - System Examples

Sun Shades: Tear Drop - 4in Rectangle Channel In

Sun Shades: Tear Drop - 4in Rectangle Channel Out

Sun Shades: Tear Drop - 4in Rectangle Tube

Sun Shades: Tear Drop - 6in Rectangle Channel In

Sun Shades: Tear Drop - 6in Rectangle Channel Out

Sun Shades: Tear Drop - 6in Rectangle Tube

Sun Shades: Tear Drop - 6in Tapered Bullnose

Sun Shades: Tear Drop - 8in Tapered Bullnose

CAD Drawings for Airolite Bar Sun Controls - FSC4
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
Specifications for Airolite Bar Sun Controls - FSC4
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Airolite Bar Sun Controls - FSC4
Videos for Airolite Bar Sun Controls - FSC4
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information