Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Sun Controls - Blades
Blade style, spacing and angle can be varied to obtain the desired levels of shading, lighting and reduction of the sun's heat and glare, as well as enhance the aesthetics of the building. Airolite has several standard extruded aluminum blade profiles, styles and sizes to choose from. Our selection includes airfoil blades of various shapes and sizes, round and rectangular tubes, channels, louver blades and flat bars. Egg-crate and decorative grilles, perforated or solid panels, glass or other panel materials may also be incorporated into the design of your custom sunshades.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Sun Controls - Blades

Sun Shades: Sun Control Warehouses - System Examples

CAD Drawings for Sun Controls - Blades
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
Specifications for Sun Controls - Blades
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sun Controls - Blades
Videos for Sun Controls - Blades
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information