Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Sun Controls - Mounting Conditions and Supports
Just as each building is designed to meet the requirements of fit, form and function, Airolite's experience in the design and manufacture of custom architectural products lends itself to the design of custom sun controls, mounts and supports which meet those requirements as well.

The attachment of sun controls to building structures are quite varied, depending on the type of building and materials used in construction. The mounting brackets and supports for each sun control project are designed to meet applicable building codes and structural loading requirements. Diagonal supports, cables, rods or tubes may be used, depending on project requirements. These supports can also be used as design elements to enhance the appearance of the building and are available in a variety of materials and styles.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Sun Controls - Mounting Conditions and Supports

Sun Shades: Sun Control Warehouses - System Examples

CAD Drawings for Sun Controls - Mounting Conditions and Supports
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
Specifications for Sun Controls - Mounting Conditions and Supports
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sun Controls - Mounting Conditions and Supports
Videos for Sun Controls - Mounting Conditions and Supports
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information