Rated 5 based on 1 product reviews
Aiphone Corp.

Intercoms and Video Entry

CONTACT INFO
6670 185th Ave. NE
Redmond, WA 98052
Toll Free: 800-692-0200
Phone: 425-455-0510
Continuing Education Logo
Request for information Aiphone Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Aiphone Corp. > PRODUCT > 7" Touchscreen Video Intercom with Room-to-Room Communication

Clearly Identify Visitors with 7" Touchscreen

The JP Series clear 7" touchscreen allows quick identification of visitors and makes menu navigation a breeze. Up to eight inside locations can communicate and control access from four entries or CCTV cameras. In addition to the 7", each inside station allows both hands-free and handset communication, picture memory to record images from visitors onto a removable SD/SDHC card, and call partitioning to segment inside units from receiving calls from specific entries.

What makes it right for this job?

  • Several video door station styles to match exterior

  • Easy to use inside stations

  • Determine a visitor's intent before you buzz them in

  • Easy interface with access control

  • Record visitors on removable SD card

  • Control which inside units can answer door calls


When to spec:

Small businesses, schools, and wherever a smaller video intercom system is needed.


Need an equipment list?

This system is available on Aiphone's QuikSpec online specification tool. Sign up for a free account here.


See it in person:

Request an on-site product demonstration in a relaxed setting; your office. You'll hear all the features, functions and benefits you need to be comfortable with the system and be able to ask any questions you may have. Free On-Site Product Demo


- Hide Gallery
7" Touchscreen Video Intercom with Room-to-Room Communication

7" Touchscreen Video Intercom with Room-to-Room Communication  

1

Revit BIM Files for 7" Touchscreen Video Intercom with Room-to-Room Communication

Security: Master Station: JP 4

CAD Drawings for 7" Touchscreen Video Intercom with Room-to-Room Communication
JP-4MED_JP-4HD Unit Dimensions
download: view:
JP-8Z Unit Dimensions
download: view:
JP-DA Unit Dimensions
download: view:
JP-DV Unit Dimensions
download: view:
JP-DVF Unit Dimensions
download: view:
Specifications for 7" Touchscreen Video Intercom with Room-to-Room Communication
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 7" Touchscreen Video Intercom with Room-to-Room Communication
Videos for 7" Touchscreen Video Intercom with Room-to-Room Communication
Aiphone Corp. video of Aiphone IXG Series - First Look
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of An Introduction to the IX Series IP Video Intercom System
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of JP Series Product Video
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of Solution Showcase - Apartment Complex
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of Solution Showcase - Bustling Warehouse
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of Solution Showcase - Bustling Warehouse
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of Solution Showcase - House of Worship
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information
Aiphone Corp. video of Solution Showcase - Luxury Condo
2022-02-04T00:00:00+00:00Z
(Aiphone Corp.) request for information