Guardiar
Guardiar
Perimeter Security Solutions
CONTACT INFO
1637 N.W. 136 Ave. Bldg. G
Sunrise, FL 33323
Phone: 972-878-7000
Continuing Education Logo
Request for information Guardiar Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Guardiar > PRODUCT > Crash-Tested Shallow Barrier - FutureWEDGE® 3100

The FutureWEDGE® 3100 is an all-electric crash-tested vehicle barrier available in single or dual buttress design, featuring a 12" foundation. Certified to protect at the ASTM M40 P1 (K8) certification levels. Independently crash tested by authorized third parties, it stops a medium-sized truck traveling at 40mph within 3.3 ft.



Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Crash-Tested Shallow Barrier - FutureWEDGE® 3100
FutureWEDGE SHS3108-4
download: view:
FutureWEDGE SHS3108-8
download: view:
FutureWEDGE SHS3110-4
download: view:
FutureWEDGE SHS3110-8
download: view:
FutureWEDGE SHS3112-4
download: view:
FutureWEDGE SHS3112-8
download: view:
FutureWEDGE SMS3108-2
download: view:
Specifications for Crash-Tested Shallow Barrier - FutureWEDGE® 3100
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Crash-Tested Shallow Barrier - FutureWEDGE® 3100
Videos for Crash-Tested Shallow Barrier - FutureWEDGE® 3100
Guardiar video of Access Control
2019-03-17
(Guardiar) request for information
Guardiar video of Beyond the Perimter1
2019-03-17
(Guardiar) request for information
Guardiar video of Blastguard Technical
2019-03-17
(Guardiar) request for information
Guardiar video of CRB Real Time Left Side
2019-03-17
(Guardiar) request for information
Guardiar video of G2018061 Guardiar EEI Video
2019-03-17
(Guardiar) request for information
Guardiar video of Guardiar Std
2019-03-17
(Guardiar) request for information
Guardiar video of Secure USA Wedge & Bollard 2017 09 26 3
2019-03-17
(Guardiar) request for information
Guardiar video of SecureUSA® Company Overview - A Global Leader of Intelligent Perimeter Defense Solutions
2020-09-03
(Guardiar) request for information
Guardiar video of Security Management
2019-03-17
(Guardiar) request for information
Guardiar video of Testing
2019-03-17
(Guardiar) request for information
Guardiar video of The Perimter
2019-03-17
(Guardiar) request for information
Guardiar video of Time Lapse Video
2019-03-17
(Guardiar) request for information