Pneumatic Vacuum Elevators, LLC
Pneumatic Vacuum Elevators, LLC
Residential Elevators
CONTACT INFO
12602 N. W. 115th Ave.
Medley, FL 33178
Continuing Education Logo
Request for information Pneumatic Vacuum Elevators, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Pneumatic Vacuum Elevators, LLC > PRODUCT > Home Elevator - PVE37

The PVE37 is the first of the Pneumatic Vacuum Elevator models introduced to the elevator industry in 2002, measuring only 37 inches in outside diameter.

The Air-Driven Residential Elevator can safely carry Two Passengers or 450 lbs. up to as many as five stops or 50 feet in total rise (15m).

With same side, opposite and 90 degree door configurations, the compact PVE37 homeelevator rests on the existing ground floor, requiring no shaft, pit or machine room tooperate and is the perfect choice for any new construction or retro-fit application.

Pros:

  • Residential Elevator
  • Compact Home Elevator (2 Passengers)
  • Self-Supporting Elevator (Rests of Existing Ground Floor)
  • Panoramic Design (360 degrees Visibility)
  • No Shaft, Pit or Machine Room Required
  • Space-Saving Elevator (37 inch Diameter)
  • Innovative Vacuum Technology (Eco-Friendly)
  • Plug & Play (30 AMP, 220VAC Power Supply)
  • ASME A17.7 Certified


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Home Elevator - PVE37

Pneumatic Vacuum Elevator: PVE 37 Split Unit

Pneumatic Vacuum Elevator: PVE 37 Standard Unit

CAD Drawings for Home Elevator - PVE37
Pneumatic Vacuum Elevator PVE37 - 2 Stop
download: view:
Pneumatic Vacuum Elevator PVE37 - 3 Stop
download: view:
Pneumatic Vacuum Elevator PVE37 - 4 Stop
download: view:
Pneumatic Vacuum Elevator PVE37 - 5 stop
download: view:
Specifications for Home Elevator - PVE37
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Home Elevator - PVE37
Videos for Home Elevator - PVE37
Pneumatic Vacuum Elevators, LLC video of Pneumatic Vacuum Elevators - PVE 37
2018-01-23
(Pneumatic Vacuum Elevators, LLC) request for information
Pneumatic Vacuum Elevators, LLC video of Pneumatic Vacuum Elevators - Home Elevators (Commercial)
2018-02-13
(Pneumatic Vacuum Elevators, LLC) request for information