Precision Ladders, LLC
Precision Ladders, LLC
Stairways, Ladders and Hatches
CONTACT INFO
P. O. Box 2279
Morristown, TN 37816-2279
Toll Free: 800-225-7814
Phone: 423-586-2265
Continuing Education Logo
Request for information Precision Ladders, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Precision Ladders, LLC > PRODUCT > Automatic Super Simplex Folding Stairway
This is the patented push-button version of the Super Simplex commercial grade attic stairs (sometimes called a folding ladder). Available in fully automatic (Model S4000 series - push a button to open/close the door panel and fold/unfold the sections) for ceiling heights up to 13' 6". Ceiling heights up to 16' can be accommodated on the semi-automatic Model S3000 series. On these models, the door panel will open/close at the push of a button and the user then manually unfolds/folds the sections. Meets or exceeds the design requirements of ANSI A14.9.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Automatic Super Simplex Folding Stairway

Ladders: Disappearing Stairway: Electric

Ladders: Disappearing Stairway: Super Simplex

Ladders: Disappearing Stairway: Super Simplex Roof

CAD Drawings for Automatic Super Simplex Folding Stairway
Automatic Simplex for Ceiling height of 12 ft. 1 in. - 13 ft. 6 in. w- angle frame for dropped ceilings
download: view:
Automatic Simplex for Ceiling height of 12 ft. 1 in.- 13 ft. 6 in. w- std box frame
download: view:
Automatic Simplex for Ceiling height of 9 ft. 10 in. - 12 ft. 0 in. w- angle frame for dropped ceilings
download: view:
Automatic Simplex for Ceiling height of 9 ft. 10 in.- 12 ft. 0 in. w- box frame
download: view:
Automatic Simplex for Ceiling height of 9 ft. 9 in. or less w- angle frame for dropped ceilings
download: view:
Automatic Simplex for Ceiling height of 9 ft. 9 in. or less w- box frame
download: view:
Specifications for Automatic Super Simplex Folding Stairway
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Automatic Super Simplex Folding Stairway
Videos for Automatic Super Simplex Folding Stairway
Precision Ladders, LLC video of Precision Ladder, LLC, Fixed Ladder to Walk Thru/Fall Arrest System
2020-03-09
(Precision Ladders, LLC) request for information
Precision Ladders, LLC video of Precision Ladders Auto Electric Disappearing Stairway
2016-03-21
(Precision Ladders, LLC) request for information
Precision Ladders, LLC video of Precision Ladders Automatic Super Simplex
2016-03-21
(Precision Ladders, LLC) request for information
Precision Ladders, LLC video of Precision Ladders Folding Guardrail System
2016-03-21
(Precision Ladders, LLC) request for information
Precision Ladders, LLC video of Precision Ladders Super Simplex
2016-03-21
(Precision Ladders, LLC) request for information
Precision Ladders, LLC video of Precision Ladders, LLC, Extend A Rail Safety Post
2020-03-09
(Precision Ladders, LLC) request for information