Maxxon Corp.
Maxxon Corp.
Underlayments & Sound Control Mats
CONTACT INFO
920 Hamel Rd. P. O. Box 253
Hamel, MN 55340
Toll Free: 800-356-7887
Phone: 763-478-9600
Continuing Education Logo
Request for information Maxxon Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
DISTRIBUTION

See web site for information.

Maxxon Corp. > PRODUCT > Gypsum Underlayment - Commercial Topping®

Fast drying Commercial Topping® pours from a featheredge to 3" (76 mm) in new construction or renovation projects. With compressive strengths of 4,000 psi (27.4 MPa) to 4,500 psi (31 MPa), it's the ideal underlayment to meet ASTM F 710, Preparing Concrete to Receive Resilient Flooring. It pours over VAT, VCT, terazzo or ceramic, with no shotblasting required. For the ultimate strong, smooth finish over concrete, precast, steel deck, wood frame, and old cracked lightweight concrete, specify Commercial Topping.

 

Request More Product Information

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Gypsum Underlayment - Commercial Topping®

Flooring Underlayment: Gypsum Based

Catalogs for Gypsum Underlayment - Commercial Topping®
Videos for Gypsum Underlayment - Commercial Topping®
Maxxon Corp. video of Acousti-Mat Installation
2014-07-23
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon Capabilities
2014-07-23
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon MVP
2014-07-23
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon Underlayments
2014-07-30
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon on Hometime TV
2014-07-23
(Maxxon Corp.) request for information
Maxxon Corp. video of Testimonials
2014-07-23
(Maxxon Corp.) request for information
Maxxon Corp. video of Testimonials
2014-07-23
(Maxxon Corp.) request for information