Blue Giant Equipment Corporation
Blue Giant Equipment Corporation
Dock Equipment
CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > Pit Style - Xtra Dock Safety - XDS series

The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock. When introduced to the market in 2000, it was the only two-in-one combination of dock leveler and safety guard, and it remains at the forefront of dock safety technology today.


XDS2000 - Available in rated capacities of 30,000 to 80,000lbs (13,636 to 36,364kgs). The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock.


RECOMMENDED APPLICATIONS

  • High-volume loads
  • Frequent usage (24-hour operations)
  • Fast-paced environment


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Pit Style - Xtra Dock Safety - XDS series

Loading Dock and Vehicular Equipment: Dock Levelers: XDS Series

CAD Drawings for Pit Style - Xtra Dock Safety - XDS series
DL-66-12 - Dock Leveler 6-6x12
download: view:
DL-6-6 - Dock Leveler 6x6
download: view:
DL-6-8 - Dock Leveler 6x8
download: view:
DL-66-8 - Dock Leveler 6-6x8
download: view:
DL-6-10 - Dock Leveler 6x10
download: view:
DL-66-10 - Dock Leveler 6-6x10
download: view:
DL-6-12 - Dock Leveler 6x12
download: view:
DL-66-6 - Dock Leveler 6-6x6
download: view:
DL-6-14 - Dock Leveler 6x14
download: view:
DL-66-14 - Dock Leveler 6-6x14
download: view:
DL-7-6 - Dock Leveler 7x6
download: view:
DL-7-8 - Dock Leveler 7x8
download: view:
DL-7-10 - Dock Leveler 7x10
download: view:
DL-7-12 - Dock Leveler 7x12
download: view:
DL-7-14 - Dock Leveler 7x14
download: view:
Specifications for Pit Style - Xtra Dock Safety - XDS series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Pit Style - Xtra Dock Safety - XDS series
BusinessApplication
Building Construction Specifications
 
Catalogs for Pit Style - Xtra Dock Safety - XDS series
Videos for Pit Style - Xtra Dock Safety - XDS series
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant Pour-in Pan Dock Levelers
2021-03-12
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant Vertical Storage Dock Leveler: Control Your Environment
2020-03-15
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of HOW A DOCK LEVELER IS MADE - NEXT GENERATION OF BLUE GIANT DOCK LEVELERS
2020-03-15
(Blue Giant Equipment Corporation) request for information