Modernfold, Inc.
Modernfold, Inc.
Operable and Folding Partitions
CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Modernfold, Inc. > PRODUCT > Designer Line Operable Partitions - DESIGNER LINE

From our beginnings, customization has been a hallmark of the way we help customers create the space designs that work best for them. Whether aiming to achieve a unique design for the operable partition or to match existing walls, Modernfold has the capability to ship a completed project direct from the factory or to allow customization in the field. Give us your most intricate architectural challenge, and let Modernfold bring your plan to life


Modernfold Designer Line options include

  • Decorative substrates such as INTERLAM® architectural wall panels
  • Custom coverings such as fabric, carpet and vinyl
  • Plastic laminates, metal laminates, metals and decorative metal designs
  • Modernfold has partnered with Rigidized Metals® and Chemetal® to provide Acousti-Seal® with a variety of unique finish options
  • Window cutouts and inserts
  • Artistic glass, etched glass and resins for use in a variety of products
  • Custom murals
  • Full or partial height custom windows
  • Special layouts including: sloped floors, segmented walls, curved layouts



Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Designer Line Operable Partitions - DESIGNER LINE

PureView Intermediate Panel

PureView Pivot Panel

PureView Plus Convertible Panel

PureView Plus Intermediate Panel

PureView Plus Pivot Panel

Curtain Panel: Hollow Metal Door

Curtain Panel: Hollow Metal Door: Double

Curtain Panel: MOVEO Glass

Curtain Panel: MOVEO Standard

Curtain Panel: Matching Door

Curtain Panel: Standard

Curtain Panel: Window

Pocket Door: Bifold

Pocket Door: Double

Pocket Door: Doublewith Center Panel

Pocket Door: Pocket Door

Pocket Door: Single

Folding Partition System: Sample

Acousti-Clear: 45 Post

Acousti-Clear: AWA 140

Acousti-Clear: AWA 260

Acousti-Clear: Auto Expandable

Acousti-Clear: Auto Intermediate

Acousti-Clear: Classic 140 TE Panel

Acousti-Clear: Classic 260 TE Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Demountable Intermediate Panel

Acousti-Clear: Demountable Pivot Door

Acousti-Clear: End Cap 1

Acousti-Clear: End Cap 2

Acousti-Clear: Intersection Post

Acousti-Clear: Intersection Post

Acousti-Clear: Lead Jamb

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor Trail

Acousti-Clear: Passdoor Trail

Acousti-Clear: Pivot Panel Rail Lever

Acousti-Clear: Pivot Panel Standard Lever

Acousti-Clear: Trail Jamb

Acousti-Seal 93 932 933E Intermediate Panel

Acousti-Seal 931 932 Expandable Closure

Acousti-Seal 931 932 Intermediate Panel with Windows

Acousti-Seal 931 932 Pass Door Single H

Acousti-Seal 931 932 Pass Door Single l

Acousti-Seal 931 Double Expandable Closure

Acousti-Seal 931 Pass Door Double

Acousti-Seal 933E Side Jamb

Acousti-Seal Encore Automated Panels Electric Jamb

Acousti-Seal Encore Automated Panels Intermediate

Acousti-Seal Encore Automated Pass Door Single H

Acousti-Seal Encore Automated Pass Door Single l

Acousti-Seal Encore Panels 9in 18in Closure

Acousti-Seal Encore Panels Intermediate

Acousti-Seal Encore Pass Door Double

Acousti-Seal Encore Pass Door Single H

Acousti-Seal Encore Pass Door Single l

Glass 362 Doors Full Height Pivot Door

Glass 362 Doors Intermediate

Glass Compact Line Convertible Pivot Door

Glass Compact Line Full Height Pivot Door

Glass Compact Line Intermediate Panel

CAD Drawings for Designer Line Operable Partitions - DESIGNER LINE
AS 11 Manual Drop Seal
download: view:
AS 12C Automatic Drop Seal
download: view:
AS 13 Individual Crank Operated Drop Seal
download: view:
AS 41D Panel Joint
download: view:
AS 43AL Closure Detail
download: view:
AS 70 2 Vertical Section
download: view:
AS 73 T Meeting
download: view:
AS 75 Vertical Section
download: view:
AS 75C Vertical Section
download: view:
AS 77 Expandable Panel
download: view:
AS 78 Fixed Jamb
download: view:
AS 79 Hinged Jamb
download: view:
AS 84 Fixed Jamb
download: view:
Specifications for Designer Line Operable Partitions - DESIGNER LINE
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Designer Line Operable Partitions - DESIGNER LINE
BusinessApplication
Building Construction Specifications
 
Catalogs for Designer Line Operable Partitions - DESIGNER LINE
Videos for Designer Line Operable Partitions - DESIGNER LINE
Modernfold, Inc. video of Raising the Bar - Modernfold, Inc.
2017-08-11
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03
(Modernfold, Inc.) request for information