Rated 5 based on 1 product reviews
NuAire Laboratory Equipment Supply

Scientific Laboratory Equipment

CONTACT INFO
2100 Fernbrook Lane N.
Plymouth, MN 55447
Toll Free: 800-328-3352
Request for information NuAire Laboratory Equipment Supply Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
NuAire Laboratory Equipment Supply > PRODUCT > In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator

The In-VitroCell™ ES (Energy Saver) model NU-8600 is a CO2 Incubator that uses heated water that surrounds the growth chamber to created uniform temperature conditions for cell culture growth. Water Jacket model NU-8600 also uses an IR sensor to maintain proper CO2 gas levels and produces a humidified environment up to 95% perfect for mammalian cell studies.



 

- Hide Gallery
In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator

Revit BIM Files for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator

Laboratory Equipment: Incubators: Direct Heat: NU-5800

CAD Drawings for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator
NU-5800 CO2 Incubator BCD 14784 A
download: view:
Specifications for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator
BusinessApplication
Building Construction Specifications
 
Catalogs for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator
Videos for In-VitroCell ES NU-8600 Water Jacket 5.65 cu. ft. (160L) CO2 Incubator
NuAire Laboratory Equipment Supply video of NuAire In-VitroCell CO2 Incubators Video Brochure
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply ) request for information
NuAire Laboratory Equipment Supply video of PITTCON 2013 - NuAire In-VitroCell CO2 Incubator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply ) request for information