Rated 5 based on 1 product reviews
Construction Specialties, Inc.

Making Buildings Better™

CONTACT INFO
6696 State Rt. 405
Muncy, PA 17756
Toll Free: 800-233-8493
Phone: 570-546-5941
Continuing Education Logo
Request for information Construction Specialties, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
DISTRIBUTION

For your nearest representative, please visit our website Representative Locator

Construction Specialties, Inc. > PRODUCT > Exterior Wall Covers

Our exterior wall covers protect expansion joints against weather elements including water, dirt, and dust. From gasketed to metal, color matching is available to blend the covers into surrounding exterior finishes. Infill options are available for select covers to make them virtually invisible.

 

Click Here To Request Additional Info About This Product

 

- Hide Gallery
Exterior Wall Covers

Exterior Wall Covers  

1

Catalogs for Exterior Wall Covers
Videos for Exterior Wall Covers
Construction Specialties, Inc. video of APF 200 Floor-to-Floor Installation
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Acrovyn 4000
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Acrovyn Quick Lock
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Acrovyn by Design® | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Acrovyn® Wall Covering Installation Instructions
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of CS Expansion Joint Cover Installation Instructions for SSR 5” and Above
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Golisano Children's Hospital Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Heart Hospital of New Mexico at Lovelace Medical Center Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® (G4) with Level Base Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® (G4) with Surface Mounted Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® (G4) with Tapered Angle Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® LP (G3) with Level Base Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® LP (G3) with Surface Mounted Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install PediTred® Low Profile (G3) with Tapered Angle Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install Pedimat® (M1, M2) with Level Base Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of How to Install Pedimat® (M1, M2) with Tapered Angle Frame
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Installing Acrovyn® Wall Panels Using the Sure Snap' System | Construction Specialties
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Lehigh Valley Health Network Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of New Acrovyn® Wall Panels | Construction Specialties
2018-03-05T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Pasadena School District Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Riley Hospital for Children Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of Sustainability Timeline
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of The Future of Our Future
2014-10-20T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information
Construction Specialties, Inc. video of United States Department of Energy Visual Case Study | Construction Specialties
2018-03-01T00:00:00+00:00Z
(Construction Specialties, Inc.) request for information