Helo Sauna & Steam
Helo Sauna & Steam
Heat-Bathing Products
CONTACT INFO
575 E. Cokato St.
Cokato, MN 55321
Toll Free: 800-225-7519
Phone: 320-286-6304
Continuing Education Logo
Request for information Helo Sauna & Steam Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Helo Sauna & Steam > PRODUCT > Commercial Sauna Doors

A quality Helo sauna door is shipped with every sauna room package and is also available as a separate component.



Standard Door - F24P

  • 2'0" x 6'8" x 1-3/4" door with a 4-5/8" or 5-3/8" jamb. Provide a 26" x 82" rough opening. (A 24" door is generally recommended to maximize bench space and to minimize air movement during passage.)
  • Vertical grain Douglas Fir rails for resistance to damage and warping.
  • 16" x 67" clear, insulated (double sealed), tempered safety glass. Takes away the "closed-in" feeling of ordinary saunas.
  • Pre-hung door includes hinge and wooden handles.



Optional Doors

  • Douglas Fir doors available in 2'0", 2'6", and 3'0". Custom Cedar doors are also available.
  • All-glass doors: 5/16" bronze tinted glass (no wood on the door itself), mounted on 2" thick jamb. Available 2'0" x 6'0", 2'0" x 6'8", and 3'0" x 6'8".
  • Douglas Fir doors with fir grid. Same specs as F24P but with attractive grid insert.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Commercial Sauna Doors

Sauna Rooms: Doors: Swing - Glass

Sauna Rooms: Doors: Swing - Wood

CAD Drawings for Commercial Sauna Doors
All Glass Door 24x80
download: view:
All Glass Door 36x80
download: view:
Doug Fir Door 36x80
download: view:
Specifications for Commercial Sauna Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Commercial Sauna Doors
Videos for Commercial Sauna Doors
Helo Sauna & Steam video of Helo Commercial - Saunas - Steam Bath
2014-05-16
(Helo Sauna & Steam) request for information