X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Soundproofing and Acoustical Materials
CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska
, MN
55318
Toll Free:
800-526-3138
Phone:
952-448-5300
https://www.acousticalsurfaces.com
https://www.asiarchitectural.com
Request for information
Acoustical Surfaces, Inc.
Contact Us / RFI
USA reps
CONTENT
SOCIAL
Acoustical Surfaces, Inc.
>
PRODUCT
>
Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
Echo Barrier - The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber
Superior acoustic performance
Industrial durability
Simple and quick installation system
Lightweight for easy handling
Unique roll-up design for compact storage and transportation
Double or triple up for noise "hot spots"
Ability to add branding or messages
Range of accessories available
Weatherproof - absorbs sound but not water
Fire retardant
1 person can do the job of 2 or 3 people
- Hide Gallery
CAD
Specs
Catalogs
Videos
CAD Drawings for Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
Echo Eliminator – Acousti-Board Ultra – Soundproofing Backer
download:
DWG
view:
PDF
Echo Eliminator - UltraTouch – Wall Insulation
download:
DWG
view:
PDF
3D Echo Eliminator
download:
DWG
view:
PDF
Echo Eliminator
download:
DWG
view:
PDF
Echo Eliminator Wall Panel
download:
DWG
view:
PDF
3D Echo Eliminator Eggcrate
download:
DWG
view:
PDF
Echo Eliminator Eggcrate
download:
DWG
view:
PDF
Echo Eliminator Eggcrate 8lb Composite
download:
DWG
view:
PDF
3D Echo Eliminator Ceiling Baffles 1in
download:
DWG
view:
PDF
3D Echo Eliminator Ceiling Baffles 2in
download:
DWG
view:
PDF
3D Echo Eliminator CeilingBaffle
download:
DWG
view:
PDF
Echo Baffles
download:
DWG
view:
PDF
Echo Eliminator Hanging Baffles
download:
DWG
view:
PDF
Specifications for Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
09 80 00
Acoustical Treatment
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
Videos for Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier
Acoustical Surfaces, Inc. video of Echo Barrier Light Weight Structural Framework Time-Lapse
2014-08-01T00:00:00+00:00Z
Echo Barrier Light Weight Structural Framework Time-Lapse
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Echo Barrier Installation
2014-08-01T00:00:00+00:00Z
Echo Barrier Installation
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Your Brain On Sound - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Your Brain On Sound - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
How Sound Works in Rooms - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Door Seal Kit Install - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Soundproof Door Install - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of An Acoustic Primer (Acoustics Education) - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
An Acoustic Primer (Acoustics Education) - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Acoustic Panels - What & Where - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Acoustic Panels - What & Where - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Curve Diffusor Panel Introduction - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Curve Diffusor Panel Introduction - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Acoustical Surfaces Channel Trailer
2015-03-11T00:00:00+00:00Z
Acoustical Surfaces Channel Trailer
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Acoustic Panel Install - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Acoustic Panel Install - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panels Introduction - Acoustical Surfaces
2015-03-11T00:00:00+00:00Z
Fabric Wrapped Panels Introduction - Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Smart SMS-AMP - The Intelligent Sound Masking System
2014-08-01T00:00:00+00:00Z
Smart SMS-AMP - The Intelligent Sound Masking System
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Soundproofing a Wall
2014-08-01T00:00:00+00:00Z
Soundproofing a Wall
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Wallmate Install - Part One
2014-08-01T00:00:00+00:00Z
Wallmate Install - Part One
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Wallmate Install - Part Two
2014-08-01T00:00:00+00:00Z
Wallmate Install - Part Two
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer on an Interior Wall
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer on an Interior Wall
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Install - The Most Cost Effective Acoustical Absorbing Material
2017-03-15T00:00:00+00:00Z
Echo Eliminator Install - The Most Cost Effective Acoustical Absorbing Material
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Acoustic Fabric-Wrapped Hanging Clouds from a Concrete Ceiling Deck
2014-08-01T00:00:00+00:00Z
Installing Acoustic Fabric-Wrapped Hanging Clouds from a Concrete Ceiling Deck
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Echo Eliminator Hanging Baffles
2014-08-01T00:00:00+00:00Z
Installing Echo Eliminator Hanging Baffles
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Echo Eliminator Panels to a Ceiling
2014-08-01T00:00:00+00:00Z
Installing Echo Eliminator Panels to a Ceiling
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Echo Eliminator Wall Panels
2014-08-01T00:00:00+00:00Z
Installing Echo Eliminator Wall Panels
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing PEPP Sound Silencer Panels Over Echo Eliminator Acoustical Panels on an Interior Wall
2014-08-01T00:00:00+00:00Z
Installing PEPP Sound Silencer Panels Over Echo Eliminator Acoustical Panels on an Interior Wall
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Quiet Liner to Ceiling
2014-08-01T00:00:00+00:00Z
Installing Quiet Liner to Ceiling
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer Hanging Baffles
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer Hanging Baffles
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer Using Furring Strips
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer Using Furring Strips
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer in Ceiling Grid
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer in Ceiling Grid
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer in Overhead Ceiling Application
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer in Overhead Ceiling Application
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing Sound Silencer on an Exterior Wall
2014-08-01T00:00:00+00:00Z
Installing Sound Silencer on an Exterior Wall
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing a Barrier Backed Quilted Sound Curtain
2014-08-01T00:00:00+00:00Z
Installing a Barrier Backed Quilted Sound Curtain
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Installing a Soundproof Door (High Definition)
2014-08-01T00:00:00+00:00Z
Installing a Soundproof Door (High Definition)
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Linwood Ceiling Install by Acoustigreen and Architectural Surfaces
2017-03-15T00:00:00+00:00Z
Linwood Ceiling Install by Acoustigreen and Architectural Surfaces
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of Sound Silencer Install - Acoustical (P.E.P.P.) Planks for Walls and Ceilings
2017-03-15T00:00:00+00:00Z
Sound Silencer Install - Acoustical (P.E.P.P.) Planks for Walls and Ceilings
(Acoustical Surfaces, Inc.)
request for information
Acoustical Surfaces, Inc. video of What Is Soundproofing? - From Acoustical Surfaces
2016-08-17T00:00:00+00:00Z
What Is Soundproofing? - From Acoustical Surfaces
(Acoustical Surfaces, Inc.)
request for information