Stainless Cable & Railing Inc.
Stainless Cable & Railing Inc.
Cable Railings
CONTACT INFO
3315 N.E. 112th Ave. Suite 73
Vancouver, WA 98682
Phone: 360-314-4288
Request for information Stainless Cable & Railing Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Stainless Cable & Railing Inc. > PRODUCT > Cable Railing System - Balau Mahogany
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Cable Railing System - Balau Mahogany

Ornamental Handrail and Railings

CAD Drawings for Cable Railing System - Balau Mahogany
CableView® Wood 36in Railing (System)
download: view:
CableView® Wood 42in Railing (System)
download: view:
CableView® Wood Intermediate Post
download: view:
CableView® Wood Railing (Design Recommendations-Fascia Mount)
download: view:
CableView® Wood Terminal Post
download: view:
CableView® Wood Top Rail (2)
download: view:
Specifications for Cable Railing System - Balau Mahogany
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
05 73 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Cable Railing System - Balau Mahogany
Videos for Cable Railing System - Balau Mahogany
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26
(Stainless Cable & Railing Inc.) request for information