Stainless Cable & Railing Inc.
Stainless Cable & Railing Inc.
Cable Railings
CONTACT INFO
3315 N.E. 112th Ave. Suite 73
Vancouver, WA 98682
Phone: 360-314-4288
Request for information Stainless Cable & Railing Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Stainless Cable & Railing Inc. > PRODUCT > Cable Railing System - Stainless Steel Round
  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Cable Railing System - Stainless Steel Round

Ornamental Handrail and Railings

CAD Drawings for Cable Railing System - Stainless Steel Round
CableView® HR-2in-Mount-Wall-Flat
download: view:
CableView® HR-2in-Mount-Wall-Radius
download: view:
CableView® HR-2in-WallReturn
download: view:
CableView® SR-2in-Bracket-Fascia-Rect
download: view:
CableView® SR-2in-Bracket-Fascia-Rect-ASM
download: view:
CableView® SR-2in-Cnctr-PostSide-RailEnd
download: view:
CableView® SR-2in-Collar-Connector
download: view:
CableView® SR-2in-Collar-Coped
download: view:
CableView® SR-2in-Elbow-3way
download: view:
CableView® SR-2in-Elbow-90deg
download: view:
CableView® SR-2in-Elbow-Adj
download: view:
CableView® SR-2in-EndCap
download: view:
CableView® SR-2in-Flange-Narrow
download: view:
CableView® SR-2in-Flange-Tall
download: view:
CableView® SR-2in-PostCap-90deg-Flat
download: view:
CableView® SR-2in-PostCap-90deg-Radius
download: view:
CableView® SR-2in-PostCap-Adj-Flat
download: view:
CableView® SR-2in-PostCap-Adj-Radius
download: view:
CableView® SR-2in-PostCap-Fixed-Flat
download: view:
CableView® SR-2in-PostCap-Fixed-Radius
download: view:
CableView® SR-2in-Splice-Inline
download: view:
CableView® SR-2in-T-3way-Flush
download: view:
CableView® Stainless Round 36in Railing (System)
download: view:
CableView® Stainless Round 42in Railing (System)
download: view:
CableView® Stainless Round Post (Cross Section)
download: view:
CableView® Stainless Round Top Rail
download: view:
CableView® Stainless Steel Handrail Option (2)
download: view:
Design Recommendation Stainless Tube Deck Mount with Cable Infill
download: view:
Design Recommendation Stainless Tube Fascia Mount with Cable Infill (1)
download: view:
Specifications for Cable Railing System - Stainless Steel Round
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
05 73 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Cable Railing System - Stainless Steel Round
Videos for Cable Railing System - Stainless Steel Round
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28
(Stainless Cable & Railing Inc.) request for information
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26
(Stainless Cable & Railing Inc.) request for information