MarShield - Div. of Mars Metal Co.
MarShield - Div. of Mars Metal Co.
Radiation Shielding
CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for information MarShield - Div. of Mars Metal Co. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
MarShield - Div. of Mars Metal Co. > PRODUCT > Waste and Storage Cabinets - Model MS-WSC

Our Waste and Storage Cabinets has stackable drawers for storage of radioisotopes on one side with a large cupboard on the opposite side for the storage of '"non-sharps'" radioactive waste. The top of the cupboard can have an optional sharps container cut out with a lid for spent syringes or storage. Drawers can have an optional divider placed into them separating the contents. The standard external cabinet size is 24″ deep x 36.5″ wide x 36.5″ high.


Standard Lead Cabinets Gallery
Cabinet Quotation Information and Considerations
Get A Quote



Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Waste and Storage Cabinets - Model MS-WSC
MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
download: view:
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
Specifications for Waste and Storage Cabinets - Model MS-WSC
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Waste and Storage Cabinets - Model MS-WSC
Videos for Waste and Storage Cabinets - Model MS-WSC
MarShield - Div. of Mars Metal Co. video of Lead Lined Cabinets
2014-05-15
(MarShield - Div. of Mars Metal Co.) request for information