Alside
Alside
Vinyl Siding, Windows & Doors
CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-922-6009
Phone: 330-922-5350
Request for information Alside Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Alside > PRODUCT > Charter Oak® Energy Elite Siding

Features and Benefits

  • Features a precisely contoured insulating foam underlayment that reduces energy costs while keeping your home comfortable
  • Five times the impact resistance of traditional siding
  • Exclusive TriBeam® construction delivers superior rigidity, for straight and even walls
  • 500% more breathable than other insulated systems and will not absorb or retain moisture
  • Rolled-edge nail hem ensures superior performance in any climate and weather conditions
  • Lifetime Transferable Warranty*



*See printed warranty for complete details


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Charter Oak® Energy Elite Siding

Vinyl Siding and Soffits

CAD Drawings for Charter Oak® Energy Elite Siding
1 1/2" J-channel
download: view:
1 1/4" J-channel
download: view:
1/2" J-channel
download: view:
3/4" J-channel
download: view:
5/8" J-channel
download: view:
Wide Faced J-channel
download: view:
3/4" F-channel
download: view:
5/8" F-channel
download: view:
3/4" H-molding
download: view:
5/8" H-molding
download: view:
3 1/2" Lineal
download: view:
5" Lineal
download: view:
3/4" Inside Corner
download: view:
3/4" x 3.00" Outside Corner Post
download: view:
3/4" x 4.00" Outside Corner Post
download: view:
45 degree Outside Corner Post
download: view:
3/4" x 7.00" Fluted Outside Corner Post
download: view:
5" Fluted Lineal
download: view:
8" Fascia
download: view:
Architectural Shakes
download: view:
Belly Band
download: view:
Board and Batten Siding
download: view:
Centerlock Clapboard Siding, double 4 1/2"
download: view:
Centerlock Dutchlap Siding, double 4 1/2"
download: view:
Charter Oak Clapboard Siding, double 4 1/2"
download: view:
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download: view:
Charter Oak Dutchlap Siding, double 4 1/2"
download: view:
Conquest Clapboard Siding, double 4 1/2"
download: view:
Conquest Clapboard Siding, triple 3"
download: view:
Conquest Dutchlap Siding, double 4 1/2"
download: view:
Landscape Clapboard Siding, double 4"
download: view:
Landscape Dutchlap Siding, double 4"
download: view:
Odyssey Plus Clapboard Siding, double 4"
download: view:
Odyssey Plus Clapboard Siding, double 5"
download: view:
Odyssey Plus Dutchlap Siding, double 4"
download: view:
Odyssey Plus Dutchlap Siding, double 5"
download: view:
Seneca Clapboard Siding, double 4 1/2"
download: view:
Seneca Dutchlap Siding, double 4 1/2"
download: view:
Custom Crown Molding
download: view:
Alliance T4 12" Soffit
download: view:
Charter Oak Soffit reinforced lock
download: view:
Greenbriar 8" Beaded Soffit
download: view:
New Constructionn Starter Strip
download: view:
Beaded Corner Starter
download: view:
Fluted Corner Starter
download: view:
Retrofit Starter Strip
download: view:
Double Finish Trim
download: view:
Finish Trim (undersill)
download: view:
Soffit Crown Molding
download: view:
Super Span Vertical 10" soffit/siding
download: view:
Williamsport Colonial Siding, beaded 6 1/2"
download: view:
Specifications for Charter Oak® Energy Elite Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Charter Oak® Energy Elite Siding
BusinessApplication
Building Construction Specifications
 
Catalogs for Charter Oak® Energy Elite Siding
Videos for Charter Oak® Energy Elite Siding
Alside video of ASCEND® Composite Cladding for homeowners
2020-09-29
(Alside ) request for information
Alside video of Alside 65th Anniversary
2014-07-23
(Alside ) request for information
Alside video of Alside Mezzo®
2017-04-17
(Alside ) request for information
Alside video of Alside Prodigy® Beauty
2017-04-17
(Alside ) request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - - Low Maintenance
2017-04-17
(Alside ) request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Energy-Efficiency
2017-04-17
(Alside ) request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Peace of Mind
2017-04-17
(Alside ) request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Strength and Durability
2017-04-17
(Alside ) request for information
Alside video of Alside SpecWizards for Vinyl Siding, Soffits and Windows
2017-04-17
(Alside ) request for information
Alside video of Alside Window Manufacturing - Capital Investments
2017-04-17
(Alside ) request for information
Alside video of Alside Window Manufacturing - On Time Delivery
2017-04-17
(Alside ) request for information
Alside video of Alside Window Manufacturing - Quality Improvements
2017-04-17
(Alside ) request for information
Alside video of Mezzo CoreFX'
2017-04-17
(Alside ) request for information
Alside video of Mezzo Defense-Tek'
2017-04-17
(Alside ) request for information
Alside video of Mezzo EdgeForce'
2017-04-17
(Alside ) request for information
Alside video of Mezzo Forecaster'
2017-04-17
(Alside ) request for information
Alside video of Mezzo Gatekeeper'
2017-04-17
(Alside ) request for information
Alside video of Mezzo Ocular '
2017-04-17
(Alside ) request for information
Alside video of SHEFFIELD® SUPERIOR FORMULATION
2017-04-17
(Alside ) request for information
Alside video of Satinwood Select Steel Siding
2017-04-17
(Alside ) request for information
Alside video of What Is New At Alside
2017-04-17
(Alside ) request for information
Alside video of Window Manufacturing - Quality
2017-04-17
(Alside ) request for information