Rated 5 based on 1 product reviews
Plastic Components, Inc.

PVC Trims and Accessories

CONTACT INFO
9051 N.W. 97th Ter.
Miami, FL 33178
Toll Free: 800-327-7077
Phone: 305-885-0561
Continuing Education Logo
Request for information Plastic Components, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
building construction projects
SOCIAL
Plastic Components, Inc. > PRODUCT > NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat

Plastic Components' Ultra-Lath® plastic lath is ideal for all vertical cladding with drainage.

The Ultra-Lath drainage mat increases air circulation and provides superior moisture management in the wall, Plus, its high compressive strength prevents crimping at fastening points, eliminating blockages.

It comes in convenient plastic strips (Strip-Lath®) for use as furring strips, and/or sheets and rolls for full coverage.

Safe and easy to use, and unaffected by salt, moisture and chemicals, heavy-duty Ultra-Lath plastic lath is self-furred and compatible with all cement-based products.


- Hide Gallery
NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat

Revit BIM Files for NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat

Plastic Lathing Furring and Finishing Components: EIFS: EIFS Accessories

Plastic Lathing Furring and Finishing Components: Walls: Stucco

Specifications for NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat
Videos for NEW - Ultra-Lath® and Ultra-Lath Plus™ Drainage Mat
Plastic Components, Inc. video of If Walls Could Talk Build23 Plastic Components
2023-05-01T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Buddy Ayala Cornerbead Video 1
2023-05-01T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of INTEX 2022 Plastic Components
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of World of Stucco SMA Demo Plastic Components WOC2022 World of Concrete
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Ultra-Lath Plus® with paperback installation
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Ultra-Lath Plus® with paperback Installation 2
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Ultra Drain Mat™ Demonstration
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of ATI-Fire test Ultra Lath Plus York PA
2015-12-08T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Control Joints and Slip Joint Explanation
2016-08-22T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components New Casing Bead with Spacer Flange
2016-08-11T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Stone Veneer Trim Line
2016-08-11T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Ultra Lath Plus
2016-08-22T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components' 45th Anniversary, The Originators
2014-10-03T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Lathing, Furring and Finishing Components SpecWizard from Plastic Components
2015-03-16T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of RADII Trim by Plastic Components, Inc
2012-07-03T00:00:00+00:00Z
(Plastic Components, Inc.) request for information