Rated 5 based on 1 product reviews
Ascension, a division of AGM Container Controls, Inc.

Wheelchair Lifts

CONTACT INFO
3526 E. Ft. Lowell Rd.
Tucson, AZ 85716
Toll Free: 800-459-0400
Phone: 520-881-3993
Continuing Education Logo
Request for information Ascension, a division of AGM Container Controls, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

The Ascension Virtuoso Vertical Platform Lift is unmatched for safe, attractive and quiet wheelchair access. Key features include rigid safety skirting, an electro-hydraulic drive train and a sleek, low profile. With over 100 lift configurations available, Ascension provides free design reviews to choose the best lift for your application.

 

Unique Features

 

  • ADA Compliant

  • Lift up to 60"

  • 360-degree rigid safety skirting

  • Low profile - no lift tower to interfere with sight lines

  • 4 clear sides - panoramic view

  • Quiet operation - ideal for offices, schools, theaters, etc.

  • Surface level entry - No ramp, demolition or pit required

  • Industry leading 10-year drive train warranty

  • Perfect for Commercial or Residential applications

  • Multiple configurations available

     

Virtuoso Warranty Card 5460F
 

- Hide Gallery
Permanent Virtuoso 5460F

Permanent Virtuoso 5460F  

1

Revit BIM Files for Permanent Virtuoso 5460F

Wheelchair Lifts: Virtuoso: Fixed Permanent

Wheelchair Lifts: Virtuoso: Fixed Permanent Landing Gate

CAD Drawings for Permanent Virtuoso 5460F
VIRTUOSO 5460F SS
download: view:
VIRTUOSO 5460FG-SS
download: view:
VIRTUOSO 5460P - Portable
download: view:
Specifications for Permanent Virtuoso 5460F
14 42 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Permanent Virtuoso 5460F
BusinessApplication
Building Construction Specifications
 
Catalogs for Permanent Virtuoso 5460F
Videos for Permanent Virtuoso 5460F
Ascension, a division of AGM Container Controls, Inc. video of An Introduction to Ascension
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Protégé 5442P Demonstration Video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Virtuoso portable wheelchair lift demonstration video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Virtuoso wheelchair lift setup & operations video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Protege setup and operations
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension: The Clarity
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Accessibility at the Brockville Arts Centre
2014-12-22T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension SpecWizard video for Wheelchair Lifts - Vertical, Enclosed, Permanently-Installed
2021-05-25T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information
Ascension, a division of AGM Container Controls, Inc. video of Team Ascension 2022 - El Tour de Tucson | Behind the Scenes
2022-12-14T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.) request for information