Kemper System America, Inc.
Kemper System America, Inc.
Waterproofing & Roofing Membranes
CONTACT INFO
1200 North America Drive
West Seneca, NY 14224
Toll Free: 800-541-5455
Phone:
Continuing Education Logo
Request for information Kemper System America, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Kemper System America, Inc. > PRODUCT > Kemperol 2K-PUR - Waterproofing and Roofing System

Kemperol 2K-PUR is a solvent-free, fleece-reinforced and liquid-applied waterproofing system based on polyurethane resin. The odor-free product can be used universally on roof decks, roof gardens, plazas, balconies, terraces and also for indoor areas such as bath rooms, catering kitchens and plant rooms.

It is the ideal waterproofing system for sensitive areas such as nurseries, hospitals, schools or senior citizens' homes. It is not only a solvent-free product, but 80% of the polyalcohols (resins) are obtained from renewable raw materials. Kemperol 2K-PUR is root and rot resistant according to FLL testing and offers a proven performance for 25 years.

Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Kemperol 2K-PUR - Waterproofing and Roofing System
A-1 Non-Insulated Waterproofing Assembly
download: view:
A-3 Non-Insulated Waterproofing Assembly with Fully Adhered Cap Sheet
download: view:
A-5 Insulated Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-5B Plaza Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-8 Roof Recovery Assembly
download: view:
A-11 Insulated Roof Recovery Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-13 PRMA Waterproofing Assembly with Overburden
download: view:
A-15 PRMA Waterproofing Assembly with Fully Adhered Cap Sheet
download: view:
A-16 Waterproofing Assembly with Overburden
download: view:
A-18 Plaza Waterproofing Assembly with Pedestal-Mounted Paver Overburden
download: view:
A-19 Plaza Waterproofing Assembly with Solid Overburden
download: view:
A-21 Balcony Waterproofing with Surfacing Assembly
download: view:
A-22 Balcony Waterproofing Assembly with Overburden
download: view:
A-23 Balcony Waterproofing Assembly with Insulation & Overburden
download: view:
A-24 Planter Box Waterproofing Assembly
download: view:
A-25 Landscape Waterproofing Assembly
download: view:
A-26 Landscape Waterproofing Assembly with Insulation
download: view:
A-27 Split-Slab Below-Grade Waterproofing Assembly
download: view:
A-28 Below-Grade Waterproofing Assembly with Overburden
download: view:
A-29 Interior Floor Waterproofing Assembly
download: view:
A-30 Interior Floor Waterproofing Assembly with Overburden
download: view:
A-31 Interior Floor Waterproofing Assembly with Overburden (Kemperol 022)
download: view:
B-1 One Ply Base Flashing
download: view:
B-1A One Ply Base Flashing with Cut-In Reglet
download: view:
B-1B One Ply Base Flashing with Counterflashing
download: view:
B-2A Two Ply Base Flashing with Cut-In Reglet
download: view:
B-2B Two Ply Base Flashing with Counterflashing
download: view:
B-3 Wall Flashing with Coping Cap
download: view:
B-4 ConcreteMasonry Wall Flashing with Masonry Coping Stone
download: view:
B-5 Two Ply Masonry Wall Flashing without Coping Cap
download: view:
B-5A One Ply Masonry Wall Flashing without Coping Cap
download: view:
B-6 Planter Box Waterproofing Concrete Masonry Knee Wall
download: view:
B-6A Planter Box (Engaged) Waterproofing Flashing
download: view:
B-6B Planter Box Waterproofing Concrete Masonry Building Wall
download: view:
B-7 One Ply Base Flashing with Counterflashing (Low Flashing)
download: view:
B-10 Thru-Wall Flashing Detail
download: view:
D-1 Roof Drain Flashing
download: view:
D-2 Scupper Drain Flashing
download: view:
D-3 Thru-Wall Scupper Flashing
download: view:
D-3A Thru-Wall Flush Scupper Flashing
download: view:
D-4 Plaza Drain Flashing
download: view:
D-5 Flat Grate Drain Flashing
download: view:
D-6 Planter Drain Flashing
download: view:
D-7 Trench Drain Flashing
download: view:
E-1 Gravel Stop Roof Edge Flashing
download: view:
E-1A Raised Gravel Stop Flashing
download: view:
E-2 Drip Edge Flashing
download: view:
E-2A Raised Drip Edge Flashing
download: view:
E-3 Gutter Edge Flashing
download: view:
CURB/PAD ENCAPSULATION FLASHING 6" MIN. SIMPLEX - KDP 7
download: view:
DOOR SILL FLASHING- KDM 3A
download: view:
DRIP EDGE FLASHING- KDE 1
download: view:
FIELD FABRICATED OUTSIDE CORNER FLASHING- KDM 1
download: view:
FIELD FABRICATED PIPE PENETRATION FLASHING - KDP 1
download: view:
FIELD FABRICATED WARM PIPE PENETRATION FLASHING- KDP 2
download: view:
GUTTER EDGE FLASHING - KDE 3
download: view:
HORIZONTAL (IN-LINE) EXPANSION JOINT FLASHING- KDJ 2
download: view:
HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT FLASHING- KDJ 1
download: view:
HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT W/ CUT-IN REGLET - KDJ 1A
download: view:
INSIDE CORNER FLASHING - KDM 2
download: view:
INSULATED MODIFIED BITUMEN ASSEMBLY- KD 1
download: view:
INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4
download: view:
IRREGULAR PENETRATION ANGLE FLASHING- KDP 3
download: view:
IRREGULAR PENETRATION UNI-STRUT CHANNEL FLASHING - KDP 5
download: view:
KDI 1
download: view:
KDI 2
download: view:
MECHANICAL MOISTURE VENT FLASHING K.S.A. - KDP 6
download: view:
NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 2
download: view:
NON-INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4A
download: view:
NON-NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 3
download: view:
ONE PLY BASE FLASHING W/ COUNTER FLASHING- KDB 1E
download: view:
ONE PLY BASE FLASHING W/ CUT-IN REGLET- KDB 1D
download: view:
ONE PLY BASE FLASHING- KDB 1C
download: view:
ONE PLY BASE W/ COUNTER FLASHING- KDB 5A
download: view:
ONE PLY CURB FLASHING - KDP 8
download: view:
PARAPET WALL W/ METAL COPING CAP (OPTIONAL) SIMPLEX- KDB 3A
download: view:
PARAPET WALL W/ STONE COPING CAP- KDB 4A
download: view:
RAISED DRIP EDGE FLASHING- KDE 2
download: view:
ROOF DRAIN FLASHING- KDD 1
download: view:
ROOF DRAIN FLASHING- KDD 1i
download: view:
SCUPPER DRAIN FLASHING- KDD 2
download: view:
SHOWN KDI-3 WOOD DECKS BASE SHEET ATTACHMENT TO- KDI 3
download: view:
STEEP SLOPE APPLICATION- KD 5
download: view:
STEEP SLOPE APPLICATION- KD 5A
download: view:
THRU-WALL SCUPPER FLASHING- KDD 3A
download: view:
TWO PLY BASE FLASHING W/ CUT-IN REGLET- KDB 2D
download: view:
TWO PLY BASE FLASHING- KDB 2C
download: view:
TWO PLY BASE W/ COUNTER FLASHING- KDB 2E
download: view:
WIDE FLANGE FLASHING- KDP 4
download: view:
P-1 Field Fabricated Pipe Penetration Flashing
download: view:
P-10 Irregular Penetration Uni-Strut Channel Flashing
download: view:
P-2 Field Fabricated Warm Pipe Penetration Flashing
download: view:
P-3 Irregular Penetration Angle Flashing
download: view:
P-4 Irregular Penetration Wide Flange Flashing
download: view:
P-5 CurbPad Encapsulation Flashing
download: view:
M-1 Field Fabricated Outside Corner Flashing
download: view:
M-2 Field Fabricated Inside Corner Flashing
download: view:
M-3 Door Sill Flashing
download: view:
M-4 Tie-In to Modified BitumenBUR Membrane
download: view:
M-5 Tie-In to Modified BitumenBUR Membrane
download: view:
M-6 Tie-In to Modified BitumenBUR Membrane
download: view:
M-7 Pedestrian Curb Flashing (2-Ply)
download: view:
M-8 Vehicular Curb Flashing (3-Ply)
download: view:
M-10 Pivot Hinge Box Flashing
download: view:
M-11 Butt Joint Flashing - Field
download: view:
M-12 Stair Tread Nosing
download: view:
M-13 Membrane Repair
download: view:
M-14 Membrane Repair with Surfacing
download: view:
M-15 Gutter Lining Detail
download: view:
M-16 Standing Seam Metal Roof Detail
download: view:
M-17 Horizontal Surfacing Profile Joint
download: view:
IA-1 Diamond-In-Square Insulation Attachment Pattern
download: view:
IA-2 Urethane Adhesive Ribbon Insulation Attachment Pattern
download: view:
IA-3 Cover Board Joint Stripping-In Detail
download: view:
HW-1 Roof Zone Layout
download: view:
HW-2 Urethane Adhesive Ribbon Insulation Attachment Pattern
download: view:
HW-3 Fastener & Plate Insulation Attachment Pattern
download: view:
HW-4 Roof Edge Securement
download: view:
J-1 Horizontal to Vertical Transition Expansion Joint Flashing
download: view:
J-1A Horizontal to Vertical Transition Expansion Joint with Cut In Reglet
download: view:
J-1B Horizontal to Vertical Transition Expansion Joint with Counterflashing
download: view:
J-1R Horizontal to Vertical Redline Expansion Joint Flashing
download: view:
J-2 Horizontal (In-Line) Waterproofing Expansion Joint
download: view:
J-3 Horizontal (In-Line) Waterproofing Expansion Joint with Sealant
download: view:
J-3R Horizontal Redline Waterproofing Expansion Joint
download: view:
J-4 Flashing at Vehicular Traffic Joint
download: view:
Specifications for Kemperol 2K-PUR - Waterproofing and Roofing System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Specwizards for Kemperol 2K-PUR - Waterproofing and Roofing System
BusinessApplication
Building Construction Specifications
 
Catalogs for Kemperol 2K-PUR - Waterproofing and Roofing System
Videos for Kemperol 2K-PUR - Waterproofing and Roofing System
Kemper System America, Inc. video of Kemper Systems SpecWizard for Cold Fluid Applied (KEMPEROL 2K-PUR) Waterproofing
2015-08-27
(Kemper System America, Inc.) request for information
Kemper System America, Inc. video of Kemperol 022
2017-01-19
(Kemper System America, Inc.) request for information