Rated 5 based on 1 product reviews
Savaria

Elevators and Lifts

CONTACT INFO
2 Walker Dr.
Brampton, ON, Canada L6T 5E1
Toll Free: 855-728-2742
Phone: 905-791-5555
Request for information Savaria Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Savaria > PRODUCT > Eclipse Home Elevator

Savaria's most popular home elevator, and a cost-effective choice. The durable geared chain drive design installs quickly, provides a stable ride and does not require a separate machine room. An environmentally-friendly counterweight system reduces motor effort and power consumption. An Eclipse HD version is available with a 950 lb capacity and cab up to 48" wide.

- Hide Gallery
Eclipse Home Elevator

Eclipse Home Elevator  

1

Revit BIM Files for Eclipse Home Elevator

Elevators: Home Elevators - Eclipse

CAD Drawings for Eclipse Home Elevator
Eclipse 36x48 Type 1L
download: view:
Eclipse 36x48 Type 1R
download: view:
Eclipse 36x48 Type 2
download: view:
Eclipse 36x48 Type 3
download: view:
Eclipse 36x48 Type 4
download: view:
Eclipse 36x48 Type 5
download: view:
Eclipse 36x54 Type 1L
download: view:
Eclipse 36x54 Type 1R
download: view:
Eclipse 36x54 Type 2
download: view:
Eclipse 36x54 Type 3
download: view:
Eclipse 36x54 Type 4
download: view:
Eclipse 36x54 Type 5
download: view:
Eclipse 36x60 Type 1L
download: view:
Eclipse 36x60 Type 1R
download: view:
Eclipse 36x60 Type 2
download: view:
Eclipse 36x60 Type 3
download: view:
Eclipse 36x60 Type 4
download: view:
Eclipse 36x60 Type 5
download: view:
Eclipse 40x54 Type 1L
download: view:
Eclipse 40x54 Type 1R
download: view:
Eclipse 40x54 Type 2
download: view:
Eclipse 40x54 Type 3
download: view:
Eclipse 40x54 Type 4
download: view:
Eclipse 40x54 Type 5
download: view:
Eclipse Auto Slim Type 1L
download: view:
Eclipse Auto Slim Type 1L 29.5 Slim
download: view:
Eclipse Auto Slim Type 1L 29.5 Swing
download: view:
Eclipse Auto Slim Type 1R
download: view:
Eclipse Auto Slim Type 1R 29.5 Slim
download: view:
Eclipse Auto Slim Type 1R 29.5 Swing
download: view:
Eclipse Auto Slim Type 2
download: view:
Eclipse Auto Slim Type 3
download: view:
Eclipse Auto Slim Type 3 29.5 Slim
download: view:
Eclipse Auto Slim Type 3 29.5 Swing
download: view:
Eclipse Auto Slim Type 4
download: view:
Eclipse Auto Slim Type 4 29.5 Slim
download: view:
Eclipse Auto Slim Type 4 29.5 Swing
download: view:
Eclipse Auto Slim Type 5
download: view:
Eclipse Auto Slim Type 5 29.5 Slim
download: view:
Eclipse Auto Slim Type 5 29.5 Swing
download: view:
Eclipse Auto Slim Type 1L Swing Door
download: view:
Eclipse Auto Slim Type 1R Swing Door
download: view:
Eclipse Auto Slim Type 2 Swing Door
download: view:
Eclipse Auto Slim Type 3 Swing Door
download: view:
Eclipse Auto Slim Type 4 Swing Door
download: view:
Eclipse Auto Slim Type 5 Swing Door
download: view:
Eclipse Bifold Type 1L
download: view:
Eclipse Bifold Type 1L 40
download: view:
Eclipse Bifold Type 1R
download: view:
Eclipse Bifold Type 1R 40
download: view:
Eclipse Bifold Type 2
download: view:
Eclipse Bifold Type 2 40
download: view:
Eclipse Bifold Type 3
download: view:
Eclipse Bifold Type 4
download: view:
Eclipse NCC T1L 2SP - Swing doors
download: view:
Eclipse NCC T1L 2SP doors
download: view:
Eclipse NCC T1L Light Curtain - Swing doors
download: view:
Eclipse NCC T1R 2SP - Swing doors
download: view:
Eclipse NCC T1R 2SP doors
download: view:
Eclipse NCC T1R Light Curtain - Swing doors
download: view:
Eclipse NCC T2 2SP - Swing doors
download: view:
Specifications for Eclipse Home Elevator
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Eclipse Home Elevator
BusinessApplication
Building Construction Specifications
 
Catalogs for Eclipse Home Elevator
Videos for Eclipse Home Elevator
Savaria video of Savaria Home Elevators
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Savaria Home Elevator Slim Doors
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of Eclipse Residential Elevator with Automatic Slim Doors | Montreal
2022-05-19T00:00:00+00:00Z
(Savaria) request for information
Savaria video of New Upgrade Packages | Savaria Home Elevators
2022-05-19T00:00:00+00:00Z
(Savaria) request for information