Rated 5 based on 1 product reviews
Blue Giant Equipment Corporation

Dock Equipment

CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > Pit Style - Air Powered - Airbag Dock Leveler

The Blue Giant Air-Powered Dock Leveler operates safely and efficiently under the toughest conditions: temperature extremes, heavy operations, and exposure to caustic substances.

THE POWER OF AIR
Air-Powered performance is activated by a single push button control station, requiring no bending or pulling on the part of the operator. The blower motor inflates a two-stage airbag via high-volume, low-pressure (HVLP). After releasing the button, the bag deflates, setting the platform on the trailer bed. This air lifting system is an environmentally-friendly alternative to oil-powered hydraulics. A redesigned lip operation system provides positive powered deployment and automatic release when lowering on trailer bed or storing in parked position.

PRODUCT HIGHLIGHTS

  • Finished using Blue Giant's unique complete powder coating system for increased durability and longevity

  • PVC-coated polyester fibers make the airbag resistant to chemical or puncture damage

  • Mechanical fall-safe legs prevent platform free-fall, minimizing risk of worker injury and equipment damage

  • Platform flexes up to 4" (102 mm) under load, maintaining full-width contact between the lip and the truck bed

  • Optional DLB, traffic light system, and truck restraint options for a fully integrated loading dock safety system

RECOMMENDED APPLICATIONS

Workplaces emphasizing sustainability



Uses the industry-accepted total load class standard ANSI MH30.1 for ease of weight calculations and usage.

LOAD CLASSIFICATION - Tool to select your Dock Leveler

- Hide Gallery
Pit Style - Air Powered - Airbag Dock Leveler

Revit BIM Files for Pit Style - Air Powered - Airbag Dock Leveler

Loading Dock and Vehicular Equipment: Dock Levelers: H Series

CAD Drawings for Pit Style - Air Powered - Airbag Dock Leveler
DL-66-12 - Dock Leveler 6-6x12
download: view:
DL-6-6 - Dock Leveler 6x6
download: view:
DL-6-8 - Dock Leveler 6x8
download: view:
DL-66-8 - Dock Leveler 6-6x8
download: view:
DL-6-10 - Dock Leveler 6x10
download: view:
DL-66-10 - Dock Leveler 6-6x10
download: view:
DL-6-12 - Dock Leveler 6x12
download: view:
DL-66-6 - Dock Leveler 6-6x6
download: view:
DL-6-14 - Dock Leveler 6x14
download: view:
DL-66-14 - Dock Leveler 6-6x14
download: view:
DL-7-6 - Dock Leveler 7x6
download: view:
DL-7-8 - Dock Leveler 7x8
download: view:
DL-7-10 - Dock Leveler 7x10
download: view:
DL-7-12 - Dock Leveler 7x12
download: view:
DL-7-14 - Dock Leveler 7x14
download: view:
Specifications for Pit Style - Air Powered - Airbag Dock Leveler
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Pit Style - Air Powered - Airbag Dock Leveler
BusinessApplication
Building Construction Specifications
 
Catalogs for Pit Style - Air Powered - Airbag Dock Leveler
Videos for Pit Style - Air Powered - Airbag Dock Leveler
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant Pour-in Pan Dock Levelers
2021-03-12T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant Vertical Storage Dock Leveler: Control Your Environment
2020-03-15T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of HOW A DOCK LEVELER IS MADE - NEXT GENERATION OF BLUE GIANT DOCK LEVELERS
2020-03-15T00:00:00+00:00Z
(Blue Giant Equipment Corporation) request for information