SWFcontract
SWFcontract
Window Treatments
CONTACT INFO
7549 Graber Rd.
Middleton, WI 53562-1096
Toll Free: 800-327-9798
Phone:
Continuing Education Logo
Request for information SWFcontract Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
SWFcontract > PRODUCT > Manual Solar Shades - TruePerformance™

True Performance Manual Solar Shades are all about keeping customers happy every time they open or lower their shades. With strong, durable, and wear-resistant materials, the roller shade clutch system provides smooth operation and pull force. Manual window shades from SWFcontract are cost-effective for you and the end-user and increase energy-efficiency. Easy shade lift, effective daylight control, stunning shade cloth. That's true performance.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Manual Solar Shades - TruePerformance™

Window Shades: Shades: Cellular

Window Shades: Shades: Cellular Motorized

Window Shades: Shades: Pleated

Window Shades: Shades: Pleated Motorized

Window Shades: Solar Shades: Manual Dual

Window Shades: Solar Shades: Manual Single

Window Shades: Solar Shades: Motorized Dual

Window Shades: Solar Shades: Motorized Single

CAD Drawings for Manual Solar Shades - TruePerformance™
Extended 80mm Motorized Shade (Elevation) Reg Roll with Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Elevation) Reg Roll with Fascia Wall Mount OWF
download: view:
Extended 80mm Motorized Shade (Elevation) Reg Roll without Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Elevation) Reg Roll without Fascia Wall Mount OWF
download: view:
Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Wall Mount OWF
download: view:
Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF
download: view:
Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Wall Mount OWF
download: view:
Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF
download: view:
Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Elevation) Reg Roll without Fascia Overhead Mount IWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Elevation) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Elevation) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download: view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download: view:
Standard 60mm Motorized Shade (Elevation) Reg Roll without Fascia Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Elevation) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Elevation) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download: view:
Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF
download: view:
Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download: view:
Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF
download: view:
Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download: view:
Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download: view:
Specifications for Manual Solar Shades - TruePerformance™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Specwizards for Manual Solar Shades - TruePerformance™
BusinessApplication
Building Construction Specifications
 
Catalogs for Manual Solar Shades - TruePerformance™
Videos for Manual Solar Shades - TruePerformance™
SWFcontract video of SWFcontract Skylight
2015-06-25
(SWFcontract) request for information
SWFcontract video of SWFcontract Motorization
2015-06-25
(SWFcontract) request for information
SWFcontract video of SWFcontract Fabrics
2015-06-25
(SWFcontract) request for information
SWFcontract video of Graber Cellular Shades
2015-04-06
(SWFcontract) request for information
SWFcontract video of Graber Cordless Wood Blinds
2015-04-06
(SWFcontract) request for information
SWFcontract video of Graber Roller Cordless Solar Blinds
2015-04-06
(SWFcontract) request for information