Rated 5 based on 1 product reviews
Nationwide Lifts

Residential/Commercial Elevators and Lifts

CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Home Elevators - Freedom Elite - Sliding Doors
Freedom Elite: The Freedom Elite is a heavily upgraded version of the Freedom Green. This elevator has a larger capacity, larger cab, and sliding doors.
  • Melamine or unfinished veneer walls are standard. Raised hardwood and glass walls are optional.
  • Capacity of 1400 lbs.
  • Standard sizes of 48A" x 54A" and 40A" x 54A". Custom sizes available up to 18 sq ft.
  • Travel speed is 40 ft per min.
  • Travels up to 6 stops and 50 ft.

- Hide Gallery
Home Elevators - Freedom Elite - Sliding Doors

Revit BIM Files for Home Elevators - Freedom Elite - Sliding Doors

Elevators: Residential: Freedom Elite

CAD Drawings for Home Elevators - Freedom Elite - Sliding Doors
Freedom Elite - Ancillary Equipment NWL
download: view:
Freedom Elite - Sliding Doors Opposite Sides - Cab 40x54 - Basement Drum
download: view:
Freedom Elite - Sliding Doors Opposite Sides - Cab 40x54 - Drum Above
download: view:
Freedom Elite - Sliding Doors Opposite Sides - Cab 40x54 - Hydro
download: view:
Freedom Elite - Sliding Doors Same Side Left - Cab 40x54 - Basement Drum
download: view:
Freedom Elite - Sliding Doors Same Side Left - Cab 40x54 - Drum Above
download: view:
Freedom Elite - Sliding Doors Same Side Left - Cab 40x54 - Hydro
download: view:
Freedom Elite - Sliding Doors Same Side Right - Cab 40x54 - Basement Drum
download: view:
Freedom Elite - Sliding Doors Same Side Right - Cab 40x54 - Drum Above
download: view:
Freedom Elite - Sliding Doors Same Side Right - Cab 40x54 - Hydro
download: view:
Specifications for Home Elevators - Freedom Elite - Sliding Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Home Elevators - Freedom Elite - Sliding Doors
BusinessApplication
Building Construction Specifications
 
Catalogs for Home Elevators - Freedom Elite - Sliding Doors
Videos for Home Elevators - Freedom Elite - Sliding Doors
Nationwide Lifts video of Freedom Elite
2016-03-11T00:00:00+00:00Z
(Nationwide Lifts) request for information