Nationwide Lifts
Nationwide Lifts
Residential/Commercial Elevators and Lifts
CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Dumbwaiter - Standard - Jeeves Pro
Jeeves Pro: These dumbwaiters are built for commercial applications. They are available in 2 standard sizes, with custom sizes available. The cab is constructed of powder coated steel. Stainless steel upgrade is available. The cab has a bi-parting gate. Landing doors are available in bi-parting, swing, or slide-up.
  • Capacity of 125 lbs or 250 lbs
  • Standard sizes of 24A"w x 24A"d x 24A"h or 28A"w x 28A"d x 28A"h. Custom sizes available.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Dumbwaiter - Standard - Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro RST

Specifications for Dumbwaiter - Standard - Jeeves Pro
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Dumbwaiter - Standard - Jeeves Pro
BusinessApplication
Building Construction Specifications
 
Catalogs for Dumbwaiter - Standard - Jeeves Pro
Videos for Dumbwaiter - Standard - Jeeves Pro
Nationwide Lifts video of Jeeves Pro
2017-02-16
(Nationwide Lifts) request for information