Nationwide Lifts
Nationwide Lifts
Residential/Commercial Elevators and Lifts
CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Dumbwaiter - Restaurant - Jeeves Pro
Jeeves Pro RST: The Jeeves Pro RST dumbwaiters are designed to meet the specific needs of restaurants. The cab, gate, and doors are constructed of stainless steel. Removable shelves are available upon request. The mechanical components are prepared for the extensive use that restaurants demand.
  • Capacity of 250 lbs
  • Standard size of 20"w x 30"d x 36"h. Custom sizes available.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Dumbwaiter - Restaurant - Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro RST

Specifications for Dumbwaiter - Restaurant - Jeeves Pro
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Dumbwaiter - Restaurant - Jeeves Pro
BusinessApplication
Building Construction Specifications
 
Catalogs for Dumbwaiter - Restaurant - Jeeves Pro
Videos for Dumbwaiter - Restaurant - Jeeves Pro
Nationwide Lifts video of Jeeves Pro
2017-02-16
(Nationwide Lifts) request for information