Rated 5 based on 1 product reviews
SAFTIFIRST

USA-Made Fire-Rated Glass & Framing

CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for information SAFTIFIRST Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
SAFTIFIRST > PRODUCT > 45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing - SuperSecure II-XLS 45-120

Features

  • The only wire-free, fire resistive rated security glazing to meet CDCR (California Department of Corrections & Rehabilitation) 860-14a testing requirements and ASTM F1915 Grade 1-4.
  • Meets ASTM E-119/UL 263/NFPA 251 requirements with hose stream.
  • Largest tested and listed sizes for wire-free, fire-resistive rated security glazing.
  • High STC ratings.
  • USA manufactured for fast delivery and competitive pricing.
  • 5 year manufacturer's warranty.


- Hide Gallery
45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing

Catalogs for 45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing - SuperSecure II-XLS 45-120
Videos for 45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing - SuperSecure II-XLS 45-120
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of GPX Video V2
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information