Rated 5 based on 1 product reviews
SAFTIFIRST

USA-Made Fire-Rated Glass & Framing

CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for information SAFTIFIRST Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
SAFTIFIRST > PRODUCT > GPX Architectural Series with Superlite III XL - Fire Resistive Wall/Window

Features

  • Fire resistive transparent wall assembly meeting ASTM E-119 and ANSI/UL 263 with hose stream for up to 2 hours.
  • Maximum panel size of 6,975 sq. inches not to exceed 116-1/4" in height or width.
  • Butt-glazed option available.
  • Meets CPSC Cat. II impact safety, the federal maximum safety standard.
  • 2-1/2 in. aluminum profile matches standard non-rated storefront systems.
  • Easy modular installation or K.D. field assembly.
  • Frame finishes include high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
  • 5 year manufacturer's warranty.
  • USA manufactured for fast lead times.
  • UL listed and labeled.


- Hide Gallery
GPX Architectural Series with Superlite III XL - Fire Resistive Wall/Window

Catalogs for GPX Architectural Series with Superlite III XL - Fire Resistive Wall/Window
Videos for GPX Architectural Series with Superlite III XL - Fire Resistive Wall/Window
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of GPX Video V2
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21T00:00:00+00:00Z
(SAFTIFIRST) request for information