SAFTIFIRST
SAFTIFIRST
USA-Made Fire-Rated Glass & Framing
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for information SAFTIFIRST Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
SAFTIFIRST > PRODUCT > Fire Resistive Hurricane Wall/Window
Features
  • 60 to 120 minute fire resistive, hurricane rated aluminum wall/window.
  • 144" maximum wall height.
  • 40" maximum wall width before vertical mullion is introduced.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Fire Resistive Hurricane Wall/Window

Framed Openings and Walls: Ballistic/Hurricane CurtainWall

Catalogs for Fire Resistive Hurricane Wall/Window
Videos for Fire Resistive Hurricane Wall/Window
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23
(SAFTIFIRST) request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of GPX Video V2
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21
(SAFTIFIRST) request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21
(SAFTIFIRST) request for information