O'Keeffe's, Inc.
O'Keeffe's, Inc.
Access, Ship and Cage Ladders
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Request for information O'Keeffe's, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
O'Keeffe's, Inc. > PRODUCT > Heavy Duty Tubular Rail Fixed Access Ladder - 501
Features and Benefits
  • Heavy duty ladder that provides low-cost roof or mezzanine access.
  • Recommended for heights over 15 feet or when a Security Door is required.
  • Lightweight and maintenence-free aluminum construction
  • 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction.
  • Non-spark, high strength 6061-T6 allow rungs and 6063-T5 alloy extrusions.
  • Rungs capable of withstanding 1,500 lb. load.
  • Standard floor mounted bracket included. Options for Off-floor Mounting
  • Bracket with 7″ backset also available.
  • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for addidtional cost.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Heavy Duty Tubular Rail Fixed Access Ladder - 501

Ladders: Standard Access: OKeeffes: 501

CAD Drawings for Heavy Duty Tubular Rail Fixed Access Ladder - 501
501 Access Ladder
download: view:
Specifications for Heavy Duty Tubular Rail Fixed Access Ladder - 501
05 51 33
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Heavy Duty Tubular Rail Fixed Access Ladder - 501