TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Swing Door Operator Side Load Design (Low Energy) - TTX 1102

The TTX 1102 low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close mechanical operator is applicable to interior and exterior doors up to 48" wide and weighing up to 275 pounds. The Tormax TTX 1102 Swing Door Operator incorporates a 1/4+ HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The TTX 1102 is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements.

First Class with Luxury Features! By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax TTX 1102 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 listed for both United States and Canada.


Brochure

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Swing Door Operator Side Load Design (Low Energy) - TTX 1102

Electric Door Operators: TTX 1102

CAD Drawings for Swing Door Operator Side Load Design (Low Energy) - TTX 1102
TTX 1102 LE DBL Egress Swing Operators In/Out Butt Hung/OSP (PG 8.1.19)
download: view:
TTX 1102 LE DBL Egress Swing Operators In/Out Butt Hung/OSP – Continuous Header (PG 8.1.19.1)
download: view:
TTX 1102 LE DBL Egress Swing Operators In/Out Center Pivot w/o BO (PG 8.1.21)
download: view:
TTX 1102 LE DBL Egress Swing Operators In/Out Center Pivot w/o BO – Continuous Header (PG 8.1.21.1)
download: view:
TTX 1102 LE Dual Swing Operators In/Out Butt Hung/OSP (PG 8.1.16)
download: view:
TTX 1102 LE Dual Swing Operators In/Out Butt Hung/OSP – Continuous Header (PG 8.1.16.1)
download: view:
TTX 1102 LE Dual Swing Operators In/Out Center Pivot w/o BO (PG 8.1.18)
download: view:
TTX 1102 LE Dual Swing Operators In/Out Center Pivot w/o BO – Continuous Header (PG 8.1.18.1)
download: view:
TTX 1102 LE LH Swing Operator In Butt Hung/OSP (PG 8.1.2)
download: view:
TTX 1102 LE LH Swing Operator In Center Pivot w/o BO (PG 8.1.8)
download: view:
TTX 1102 LE LH Swing Operator Out Butt Hung/OSP (PG 8.1.4)
download: view:
TTX 1102 LE LH Swing Operator Out Center Pivot (PG 8.1.10)
download: view:
TTX 1102 LE PR Swing Operators In Butt Hung/OSP (PG 8.1.11)
download: view:
TTX 1102 LE PR Swing Operators In Butt Hung/OSP - Continuous Header (PG 8.1.11.1)
download: view:
TTX 1102 LE PR Swing Operators In Center Pivot w/o BO (PG 8.1.14)
download: view:
TTX 1102 LE PR Swing Operators In Center Pivot w/o BO – Continuous Header (PG 8.1.14.1)
download: view:
TTX 1102 LE PR Swing Operators Out Butt Hung/OSP (PG 8.1.12)
download: view:
TTX 1102 LE PR Swing Operators Out Butt Hung/OSP - Continuous Header (PG 8.1.12.1)
download: view:
TTX 1102 LE PR Swing Operators Out Center Pivot (PG 8.1.15)
download: view:
TTX 1102 LE PR Swing Operators Out Center Pivot - Continuous Header (PG 8.1.15.1)
download: view:
TTX 1102 LE RH Swing Operator In Butt Hung/OSP (PG 8.1.1)
download: view:
TTX 1102 LE RH Swing Operator In Center Pivot w/o BO (PG 8.1.7)
download: view:
TTX 1102 LE RH Swing Operator Out Butt Hung/OSP (PG 8.1.3)
download: view:
TTX 1102 LE RH Swing Operator Out Center Pivot (PG 8.1.9)
download: view:
Specifications for Swing Door Operator Side Load Design (Low Energy) - TTX 1102
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Swing Door Operator Side Load Design (Low Energy) - TTX 1102
BusinessApplication
Building Construction Specifications
 
Catalogs for Swing Door Operator Side Load Design (Low Energy) - TTX 1102