TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201

The Tormax 1201 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.


The Tormax 1201 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics that meets ANSI standards A156.10 and ANSI standards 156.19. The Tormax 1201 is a non-handed power open, spring close mechanical operator capable of swinging interior and exterior doors up to 55" wide, weighing up to 550 pounds. The Tormax 1201 Swing Door Operator incorporates a 1/3 HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The result is a smooth quiet trouble free swing door operator that provides long lasting performance and efficiency.

First Class with Luxury Features!

By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax 1201 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 & 228 (fire) listed for both United States and Canada.


Brochure

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201

Electric Door Operators: 1201

CAD Drawings for Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201
1201 DBL Egress Swing Operators In/Out Butt Hung/OSP (PG 7.1.19)
download: view:
1201 DBL Egress Swing Operators In/Out Butt Hung/OSP – Continuous Header (PG 7.1.19.1)
download: view:
1201 DBL Egress Swing Operators In/Out Center Pivot w/o BO (PG 7.1.21)
download: view:
1201 DBL Egress Swing Operators In/Out Center Pivot w/o BO – Continuous Header (PG 7.1.21.1)
download: view:
1201 Dual Swing Operators In/Out Butt Hung/OSP (PG 7.1.16)
download: view:
1201 Dual Swing Operators In/Out Butt Hung/OSP – Continuous Header (PG 7.1.16.1)
download: view:
1201 Dual Swing Operators In/Out Center Pivot w/o BO (PG 7.1.18)
download: view:
1201 Dual Swing Operators In/Out Center Pivot w/o BO – Continuous Header (PG 7.1.18.1)
download: view:
1201 LH Swing Operator In Butt Hung/OSP (PG 7.1.2)
download: view:
1201 LH Swing Operator In Center Pivot w/o BO (PG 7.1.8)
download: view:
1201 LH Swing Operator Out Butt Hung/OSP (PG 7.1.4)
download: view:
1201 LH Swing Operator Out Center Pivot (PG 7.1.10)
download: view:
1201 PR Swing Operators In Butt Hung/OSP (PG 7.1.11)
download: view:
1201 PR Swing Operators In Butt Hung/OSP- Continuous Header (PG 7.1.11.1)
download: view:
1201 PR Swing Operators In Center Pivot w/o BO (PG 7.1.14)
download: view:
1201 PR Swing Operators In Center Pivot w/o BO – Continuous Header (PG 7.1.14.1)
download: view:
1201 PR Swing Operators Out Butt Hung/OSP (PG 7.1.12)
download: view:
1201 PR Swing Operators Out Butt Hung/OSP- Continuous Header (PG 7.1.12.1)
download: view:
1201 PR Swing Operators Out Center Pivot (PG 7.1.15)
download: view:
1201 PR Swing Operators Out Center Pivot - Continuous Header (PG 7.1.15.1)
download: view:
1201 RH Swing Operator In Butt Hung/OSP (PG 7.1.1)
download: view:
1201 RH Swing Operator In Center Pivot w/o BO (PG 7.1.7)
download: view:
1201 RH Swing Operator Out Butt Hung/OSP (PG 7.1.3)
download: view:
1201 RH Swing Operator Out Center Pivot (PG 7.1.9)
download: view:
Specifications for Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201
BusinessApplication
Building Construction Specifications
 
Catalogs for Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201