Fortress Fence Products
Fortress Fence Products
Fences and Gates
CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Fortress Fence Products > PRODUCT > Commercial Fence: Estate

The Estate Ornamental Privacy Fence provides a solution for residential and commercial projects that require a privacy fence to enclose pool equipment or trash receptacles. Secure and sturdy, Estate is a wonderful alternative to enclosures currently on the market. Ornamental Estate Privacy Fence represents a fusion of beautiful wood and iron for a mix of privacy fence and timeless ornamental iron fence. The steel panel frames are specifically engineered to accept wood pickets transforming classic ornamental iron fence to premium privacy fence. Ornamental Estate is the most upscale privacy fence on the market, perfect for a full fence project or projects where both privacy and traditional ornamental iron are desired.

Estate will help avoid the awkward transition that often exists when two types of fence are used together. You can now leave a portion of your project open for better visibility and another portion closed for privacy.

Ideal for residential or commercial enclosures, Ornamental Estate brings sophistication to any project.


Features & Benefits

  • Combines the beauty of wood and iron
  • Mixes privacy fence and traditional ornamental iron on the same project
  • Pre-drilled rails and provided screws for easy attachment
  • Designed to accept 3/4" x 6" wood or composite pickets
  • Avoid rotting posts typical of privacy fence
  • Easily replace any damaged fence pickets


Fortress Estate Fence Warranty


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Commercial Fence: Estate
Estate Enclosure System 6 inch
download: view:
Specifications for Commercial Fence: Estate
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Commercial Fence: Estate
BusinessApplication
Building Construction Specifications
 
Catalogs for Commercial Fence: Estate
Videos for Commercial Fence: Estate
Fortress Fence Products video of ARES™
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Estate Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Athens Fence Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Classic Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10
(Fortress Fence Products) request for information