Nationwide Lifts
Nationwide Lifts
Residential/Commercial Elevators and Lifts
CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Passenger - Hole-Less Hydraulic

Alliance Hole-Less Hydro:Utilizes two jacks, one on each side of the car. Single stage jacks are used for travel up to 14 ft. Two stage jacks are used for travel up to 30 feet. Pros: The jacks are located above ground, eliminating the need to drill a deep hole. This also reduces the risk of oil contamination. Cons: Restricted to a 2 to 4 stop applications. Also, the hoistway width requirement is slightly greater than in-ground elevators.

  • Requires 4 ft deep pit or greater.
  • Requires ceiling height on upper landing of at least 150A"
  • Typical capacity of 2100 lbs to 5000 lbs. Larger capacity available
  • Travel distance up to 30 ft


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Passenger - Hole-Less Hydraulic

Elevators: Commercial: Alliance Holeless

CAD Drawings for Passenger - Hole-Less Hydraulic
Passenger Holeless 2 stage 2100 front
download: view:
Passenger Holeless 2 stage 2100 front rear
download: view:
Passenger Holeless 2 stage 2500 front
download: view:
Passenger Holeless 2 stage 2500 front rear
download: view:
Passenger Holeless 2 stage 3000 front
download: view:
Passenger Holeless 2 stage 3000 front rear
download: view:
Passenger Holeless 2 stage 3500 front
download: view:
Passenger Holeless 2 stage 3500 front rear
download: view:
Passenger Holeless 2 stage 3500H front
download: view:
Passenger Holeless 2 stage 3500H front rear
download: view:
Passenger Holeless 2 stage 3500ST front
download: view:
Passenger Holeless 2 stage 3500ST front rear
download: view:
Passenger Holeless 2 stage 4000 front
download: view:
Passenger Holeless 2 stage 4000 front rear
download: view:
Passenger Holeless 2 stage 4500H front
download: view:
Passenger Holeless 2 stage 4500H front rear
download: view:
Passenger Holeless 2 stage 5000H front
download: view:
Passenger Holeless 2 stage 5000H front rear
download: view:
Passenger Holeless 2100 front
download: view:
Passenger Holeless 2100 front rear
download: view:
Passenger Holeless 2500 front
download: view:
Passenger Holeless 2500 front rear
download: view:
Passenger Holeless 3000 front
download: view:
Passenger Holeless 3000 front rear
download: view:
Passenger Holeless 3500 front
download: view:
Passenger Holeless 3500 front rear
download: view:
Passenger Holeless 3500H front
download: view:
Passenger Holeless 3500H front rear
download: view:
Passenger Holeless 3500ST front
download: view:
Passenger Holeless 3500ST front rear
download: view:
Passenger Holeless 4000 front
download: view:
Passenger Holeless 4000 front rear
download: view:
Passenger Holeless 4000H front
download: view:
Passenger Holeless 4000H front rear
download: view:
Passenger Holeless 4500H front
download: view:
Passenger Holeless 4500H front rear
download: view:
Passenger Holeless 5000H front
download: view:
Passenger Holeless 5000H front rear
download: view:
Specifications for Passenger - Hole-Less Hydraulic
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Passenger - Hole-Less Hydraulic
BusinessApplication
Building Construction Specifications
 
Catalogs for Passenger - Hole-Less Hydraulic