Nationwide Lifts
Nationwide Lifts
Residential/Commercial Elevators and Lifts
CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Dumbwaiter - 500 lb - Jeeves Pro
Jeeves Pro 500: The Jeeves Pro 500 is the largest dumbwaiter allowed by code. The cab is constructed of powder coated steel, and can be upgraded to stainless steel. A floor loading option is available, allowing carts to easily roll into the cab.
  • Capacity of 500 lbs
  • Standard size of 36A"w x 36A"d x 48A"h.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Dumbwaiter - 500 lb - Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro

Dumbwaiters: Commercial: Jeeves Pro RST

Specifications for Dumbwaiter - 500 lb - Jeeves Pro
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Dumbwaiter - 500 lb - Jeeves Pro
BusinessApplication
Building Construction Specifications
 
Catalogs for Dumbwaiter - 500 lb - Jeeves Pro
Videos for Dumbwaiter - 500 lb - Jeeves Pro
Nationwide Lifts video of Jeeves Pro
2017-02-16
(Nationwide Lifts) request for information