Nationwide Lifts
Nationwide Lifts
Residential/Commercial Elevators and Lifts
CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Nationwide Lifts > PRODUCT > Passenger - In-Ground Hydraulic
Alliance In-Ground Hydro:The jack is located directly under the platform, in the ground. The jack is protected from the ground using a PVC liner.

Pros:
  • Material cost is less expensive than other elevators.
  • This is the easiest to install and is available in low capacity as well as high capacity applications.
  • Heavy freight carsvare typically always in-ground.

Cons:
  • The jack is located underground and oil contamination is possible, although rare. A PVC liner provide protection between the cylinder and soil.
  • Drilling a jack hole can be expensive, depending upon the ground conditions.

Important Info:
  • Requires drilling deep hole for hydraulic jack.
  • Requires 4 ft deep pit or greater.
  • Requires ceiling height on upper landing of at least 150A"
  • Typical capacity of 2100 lbs to 5000 lbs. Larger capacity available
  • Travel speed up to 150 feet per minute.

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Passenger - In-Ground Hydraulic

Elevators: Commercial: Alliance In-Ground

CAD Drawings for Passenger - In-Ground Hydraulic
Passenger Inground 2100 front
download: view:
Passenger Inground 2100 front rear
download: view:
Passenger Inground 2500 front
download: view:
Passenger Inground 2500 front rear
download: view:
Passenger Inground 3000 front
download: view:
Passenger Inground 3000 front rear
download: view:
Passenger Inground 3500 front
download: view:
Passenger Inground 3500 front rear
download: view:
Passenger Inground 3500H front
download: view:
Passenger Inground 3500H front rear
download: view:
Passenger Inground 3500ST front
download: view:
Passenger Inground 3500ST front rear
download: view:
Passenger Inground 4000 front
download: view:
Passenger Inground 4000 front rear
download: view:
Passenger Inground 4000H front
download: view:
Passenger Inground 4000H front rear
download: view:
Passenger Inground 4500H front
download: view:
Passenger Inground 4500H front rear
download: view:
Passenger Inground 5000H front
download: view:
Passenger Inground 5000H front rear
download: view:
Specifications for Passenger - In-Ground Hydraulic
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Passenger - In-Ground Hydraulic
BusinessApplication
Building Construction Specifications
 
Catalogs for Passenger - In-Ground Hydraulic