McGuire
McGuire
Dock Levelers, Vehicle Restraints & Seals/Shelters
CONTACT INFO
W194 N11481 McCormick Dr.
Germantown, WI 53022
Toll Free: 800-624-8473
Phone: 262-257-7309
Request for information McGuire Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
McGuire > PRODUCT > Automatic Vehicle Restraints - TPR® Series
The TPR® truck positioned vehicle restraint is designed to automatically position itself and secure a trailer's rear impact guard (RIG) to reduce the likelihood of premature trailer separation during the loading/ unloading process. The TPR is designed to withstand a pulling force in excess of 35,000 lbs, and has a service range of 4" to 10" horizontally from the face of the dock bumpers and 9" to 27" vertically above drive approach. The integral motor, gear and brake assembly is specifically designed for the TPR. The TPR vehicle restraint is highly adaptable to new or existing loading docks.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Automatic Vehicle Restraints - TPR® Series

Vehicle Restraints: TPR / UniLock Vehicle Restraint

CAD Drawings for Automatic Vehicle Restraints - TPR® Series
TPR Vehicle Restraint
download: view:
Specifications for Automatic Vehicle Restraints - TPR® Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Automatic Vehicle Restraints - TPR® Series
BusinessApplication
Building Construction Specifications
 
Catalogs for Automatic Vehicle Restraints - TPR® Series
Videos for Automatic Vehicle Restraints - TPR® Series
McGuire video of Dock Leveler Sockets
2016-01-06
(McGuire) request for information
McGuire video of How A Dock Leveler Works (GDF V)
2016-01-06
(McGuire) request for information
McGuire video of McGuire CA
2018-11-25
(McGuire) request for information
McGuire video of McGuire Hydraulic Leveler Operation
2016-12-20
(McGuire) request for information
McGuire video of McGuire SpecWizard Video for Loading Dock Equipment
2020-06-03
(McGuire) request for information
McGuire video of McGuire TPR Truck Restraint
2016-12-20
(McGuire) request for information
McGuire video of McGuire UniLock Marketing Video
2018-11-25
(McGuire) request for information
McGuire video of iDock Controls
2018-11-25
(McGuire) request for information