Terra Universal, Inc.
Terra Universal, Inc.
Critical Environment Equipment
CONTACT INFO
800 S. Raymond Ave.
Fullerton, CA 92381-5234
Phone: 714-578-6000
Request for information Terra Universal, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Terra Universal, Inc. > PRODUCT > ValuLine™ Pass-Through Chambers
  • Economical chambers enhance operational cleanliness by eliminating the need for garbed personnel to transfer parts into and out of the lab or cleanroom
  • Seven wall-mount sizes accommodate materials up to 22" x 22" x 24"
  • Transparent windows allow full visibility of chamber interior
  • Pass-through chambers with UL-B, self-closing Fire-Rated Doors available


Terra's ValuLine Pass-Throughs provide durable, non-contaminating transfer chambers at low cost.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for ValuLine™ Pass-Through Chambers

Cleanrooms: Pass Throughs: Valu Line

Cleanrooms: Pass Throughs: Valu Line Fire

CAD Drawings for ValuLine™ Pass-Through Chambers
ValuLine Fire Rated Pass Thru 18x18x18 2634 73
download: view:
ValuLine Stainless Steel Pass Thru 12x12x12 2634 42
download: view:
ValuLine Stainless Steel Pass Thru 12x12x24 2634 43
download: view:
ValuLine Stainless Steel Pass Thru 18x18x18 2634 45
download: view:
ValuLine Stainless Steel Pass Thru 24x24x16 2634 47
download: view:
ValuLine Stainless Steel Pass Thru 24x24x24 2634 48
download: view:
Specifications for ValuLine™ Pass-Through Chambers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for ValuLine™ Pass-Through Chambers
Videos for ValuLine™ Pass-Through Chambers
Terra Universal, Inc. video of Cleanseam+ Pass-Through
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe Pass-Through Chamber for Cleanroom Environments
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Fire Rated Pass-throughs from Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Roll-Up Door Pass-Through
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Air Shower, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe™ Modular Cleanroom, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe All-Steel Biopharmaceutical Modular Cleanrooms
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Cleanroom Gowning Procedures, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Desiccators
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Glove Box Isolators and Containment Chambers
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Wet Station with Modutek Components
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Ionizing Bar: Static-Decay Test
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of smartVAC Model 675 Impulse Heat Vacuum Sealer - Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of ISO 5 Tempered Glass & Stainless Steel Cleanroom
2017-03-09
(Terra Universal, Inc.) request for information