Bison Innovative Products
Bison Innovative Products
Deck Supports
CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
Request for information Bison Innovative Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Bison Innovative Products > PRODUCT > Adjustable Deck Supports for Rooftop Deck Applications - Versadjust
The Versadjust, adjustable deck supports V-Series line reaches heights from 2 1/4" to 24", has a 1250 pound weight bearing capacity and contains built-in slope compensation from 0 - 1/2" per foot slope. Suitable for residential and commercial projects alike, Versadjust pedestals give maximum design flexibility for a variety of surface materials including wood deck tiles, concrete pavers and more. Wooden decking tiles supported by Bison Versadjust pedestals integrate seamlessly creating a roof deck system that is as simple as it is beautiful.

Precise spacer tabs allow for deck drainage, and the screw-to-adjust height setting assures a perfectly straight and level deck. Quick clip couplers increase the speed and efficiency installing pedestals at heights over 9 3/4". Works with concrete, stone pavers or wood tiles. Accessories are available to compensate for additional slope and accommodate heights from 1/8" to 2 1/4". To see Bison products in use please visit our project gallery for examples of unique applications for Bison Wood Deck Tiles and Bison Deck Supports.
Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Adjustable Deck Supports for Rooftop Deck Applications - Versadjust
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download: view:
Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.
download: view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download: view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download: view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download: view:
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
download: view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download: view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download: view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download: view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download: view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download: view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download: view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download: view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download: view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download: view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Sample Deck Starting Installation: Using "T" Installation Method
download: view:
Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.
download: view:
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download: view:
VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.
download: view:
Versadjust Pedestal Elevations: Industrial deck supports with Elevations From 1/8" to 36"
download: view:
Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download: view:
Wood to Paver Transitions: How to address a transition in Decking Material
download: view:
Specifications for Adjustable Deck Supports for Rooftop Deck Applications - Versadjust
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Adjustable Deck Supports for Rooftop Deck Applications - Versadjust
Videos for Adjustable Deck Supports for Rooftop Deck Applications - Versadjust
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20
(Bison Innovative Products) request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20
(Bison Innovative Products) request for information